![]() |
![]() |
|
MSPM0G3507SensorlessFOCMotorControlLibrary
1.0
|
| _IQNdiv_mathacl.h | Functions to divide two values of IQN type |
| _IQNmpy_mathacl.h | Functions to multiply two values of IQN type |
| appDefs.h | Application Defines Module |
| appInputCtrlInterface.h | Application Defines Module |
| appInterface.h | Application Interface |
| appUserInputs.h | Application Inputs Module |
| appUserInputsConfig.h | Application input config apis |
| appUserInputsInterface.h | Application Inputs Interface Module |
| appUserOutputs.h | Application Outputs Module |
| configTables.h | Application services HAL Module |
| custom.h | Custom gate driver Module |
| drv8316.h | DRV8316 gate driver Module |
| drv8316_spi_hal.h | DRV8316 SPI HAL Module |
| drv8323.h | DRV8323 gate driver Module |
| drv8323_spi_hal.h | DRV8323 SPI HAL Module |
| drv8329.h | DRV8329_H gate driver Module |
| drv8329_hal.h | DRV8329 HAL Module |
| focHALInterface.h | HAL interface for FOC Module |
| focPeriphInit.h | HAL interface for FOC Module |
| gateDriver.h | Gate Driver Module |
| IQmath_mathacl.h | Library of IQMath operations |
| iqNum.h | IQ Numeric Module |
| iqTrig.h | IQ Trignometry Module |
| mcLib.h | Motor Control Library Module |
| measure.h | HAL interface for FOC Module |
| motor.h | Motor Module |
| services.h | Application Interface services Module |
| servicesHAL.h | Application services HAL Module |
| tida010250.h | TIDA010250 gate driver Module |
| tida010251.h | TIDA010251 gate driver Module |
| tida010265.h | TIDA010265 gate driver Module |
| uart_comm.h | UART communication Module |