![]() |
![]() |
|
MSPM0G3507SensorlessFOCMotorControlLibrary
1.0
|
#include "stdint.h"#include "ti_msp_dl_config.h"#include "main.h"

Go to the source code of this file.
Macros | |
| #define | FOC_GPIO_DIR_PORT (FOC_GPIO_IN_DIR_PORT) |
| GPIO port for direction pin. | |
| #define | FOC_GPIO_DIR_PIN (FOC_GPIO_IN_DIR_PIN) |
| GPIO pin number for direction pin. | |
| #define | FOC_GPIO_BRAKE_PORT (FOC_GPIO_IN_BRAKE_PORT) |
| GPIO port for brake pin. | |
| #define | FOC_GPIO_BRAKE_PIN (FOC_GPIO_IN_BRAKE_PIN) |
| GPIO pin number for brake pin. | |
| #define | FOC_GPIO_NFAULT_PORT (FOC_GPIO_OUT_NFAULT_PORT) |
| GPIO port for nfault pin. | |
| #define | FOC_GPIO_NFAULT_PIN (FOC_GPIO_OUT_NFAULT_PIN) |
| GPIO pin number for nfault pin. | |
| #define | FOC_PWMA0_INST (PWMA0_INST) |
| PWM instance. | |
| #define | FOC_TIMA1_INST (TIMA1_INST) |
| TIM instance. | |
| #define | FOC_PWMA0_ADC_TRIG_LOAD_EVENT (DL_TIMER_EVENT_LOAD_EVENT) |
| Define for ADC trigger load event. | |
| #define | FOC_TIMER_INST (FOC_TIMG0_INST) |
| Timer instance used as system timer. | |
| #define | ADC_PWM_TRIG_CH (12) |
| Event channel used by PWM to trigger ADCs. | |
Functions | |
| void | focPeriphInit (void) |
| FOC peripheral initialization. | |