![]() |
![]() |
|
MSPM0G3519SensorlessFOCMotorControlLibrary
1.0
|
userInputRvrDrvCfg structure More...
#include <appInputCtrlInterface.h>
Data Fields | |
| uint32_t | activeBrakeKi: 10 |
| uint32_t | activeBrakeKp: 10 |
| uint32_t | revDrvOpenLoopAccelA2: 4 |
| uint32_t | revDrvOpenLoopAccelA1: 4 |
| uint32_t | revDrvConfig: 1 |
| uint32_t | reserved: 3 |
userInputRvrDrvCfg structure
| uint32_t userInputRvrDrvCfg::activeBrakeKi |
active braking loop Ki
Referenced by update_RvsDrvConfig().
| uint32_t userInputRvrDrvCfg::activeBrakeKp |
active braking loop Kp
Referenced by update_RvsDrvConfig().
| uint32_t userInputRvrDrvCfg::revDrvOpenLoopAccelA2 |
Open loop acceleration coefficient A2 during reverse drive
Referenced by update_RvsDrvConfig().
| uint32_t userInputRvrDrvCfg::revDrvOpenLoopAccelA1 |
Open loop acceleration coefficient A1 during reverse drive
Referenced by update_RvsDrvConfig().
| uint32_t userInputRvrDrvCfg::revDrvConfig |
Chooses between forward and reverse drive setting for reverse drive
Referenced by update_RvsDrvConfig().
| uint32_t userInputRvrDrvCfg::reserved |
Reserved