![]() |
MCUSW
|
This file contains generated pre compile configuration file for ICU MCAL driver.
Go to the source code of this file.
ICU Driver ISR category level | |
Definitions for ICU Driver ISR ISR category level. | |
| #define | IcuConf_IcuChannel_IcuChannel_0 (1U) |
| Channel ID Symbolic Names Configured channel ID(s) | |
| #define | ICU_CHANNEL1 (1U) |
| ECAP Channel 1, in MAIN DOMAIN. | |
| const uint32 | Icu_HwUnitBaseAddr [ICU_MAX_NUM_CHANNELS] |
| const struct Icu_ConfigType_PC_s | IcuConfigSet_PC |
| ICU Configuration structure declaration. | |
| const struct Icu_ConfigType_s | IcuConfigSet |
| void | Icu_ch1Notify (void) |
| ICU ISR. | |
Macros | |
| #define | ICU_PRE_COMPILE_VARIANT (STD_ON ) |
| ICU Build Variant. Build variants.(i.e Pre-compile,Post-build or Link time) | |
| #define | ICU_VARIANT_POST_BUILD (STD_OFF) |
ICU Driver ISR category level | |
Definitions for ICU Driver ISR ISR category level. | |
| #define | ICU_ISR_VOID (0x00U) |
| void ISR type | |
| #define | ICU_ISR_CAT1 (0x01U) |
| Category 1 ISR type. | |
| #define | ICU_ISR_CAT2 (0x02U) |
| Category 2 ISR type. | |
| #define | ICU_SAFETY_DIAGNOSTIC_API (STD_ON) |
| Enable/Disable Icu Safety Diagnostic. | |
| #define | ICU_DE_INIT_API (STD_ON) |
| Enable/Disable Icu DeInit API. | |
| #define | ICU_EDGE_COUNT_API (STD_ON) |
| Enable/Disable Edge Count API. | |
| #define | ICU_EDGE_DETECT_API (STD_ON) |
| Enable/Disable Edge Detect API. | |
| #define | ICU_GET_DUTY_CYCLE_VALUES_API (STD_ON) |
| Enable/Disable Get Duty Cycle Values API. | |
| #define | ICU_GET_INPUT_STATE_API (STD_ON) |
| Enable/Disable Get Input State API. | |
| #define | ICU_GET_TIME_ELAPSED_API (STD_ON) |
| Enable/Disable Get Time Elapsed API. | |
| #define | ICU_GET_VERSION_INFO_API (STD_ON) |
| Enable/Disable Get Version Info API. | |
| #define | ICU_SIGNAL_MEASUREMENT_API (STD_ON) |
| Enable/Disable Signal Measurement API. | |
| #define | ICU_TIMESTAMP_API (STD_ON) |
| Enable/Disable Timestamp API. | |
| #define | ICU_DEV_ERROR_DETECT (STD_ON) |
| Enable/Disable Development error detet. | |
| #define | ICU_WAKEUP_FUNCTIONALITY_API (STD_OFF) |
| Enable/disable ICU wakeup functionality API. | |
| #define | ICU_ENABLEWAKEUP_API (STD_OFF) |
| Enable/disable ICU wakeup functionality API. | |
| #define | ICU_DISABLEWAKEUP_API (STD_OFF) |
| Enable/disable ICU wakeup functionality API. | |
| #define | ICU_SETMODE_API (STD_OFF) |
| Enable/Disable Icu set mode API. | |
| #define | ICU_INIT_CONFIG_PC IcuConfigSet |
| Pre Compile config macro name. | |
| #define | ICU_ISR_TYPE (ICU_ISR_CAT1) |
| ISR type. | |
| #define | ICU_MAX_NUM_CHANNELS (3U) |