![]() |
MCUSW
|
This file contains generated pre compile configuration file for FLS MCAL driver.
Go to the source code of this file.
FLS Driver ISR category level | |
Defines for FLS Driver ISR ISR category level | |
| #define | FLS_ISR_VOID (0x00U) |
| void ISR type | |
| #define | FLS_ISR_CAT1 (0x01U) |
| Category 1 ISR type. | |
| #define | FLS_ISR_CAT2 (0x02U) |
| Category 2 ISR type. | |
| #define | FLS_INIT_CONFIG_PC FlsConfigSet |
| Pre Compile config macro name. | |
| #define | FLS_NOR |
| FLS_MEMORY_TYPE. | |
| #define | FLS_OSPI |
| FLS_PROTOCOL_MODE. | |
| #define | FLS_BASE_ADDRESS (1342177280U) |
| Flash Memory start address, defines lower boundary for read/writ/erase/compare jobs. | |
| #define | FLS_BLANK_CHECK_API (STD_ON) |
| Enable/disable FLS Blank Check API. | |
| #define | FLS_COMPARE_API (STD_ON) |
| Enable/disable FLS compare API. | |
| #define | FLS_CANCEL_API (STD_ON) |
| Enable/disable FLS cancel API. | |
| #define | FLS_TIMEOUT_SUPERVISION_ENABLED (STD_ON) |
| Enable/disable FlsTimeoutSupervisionEnabled. | |
| #define | FLS_DEV_ERROR_DETECT (STD_ON) |
| Enable/disable FLS dev detect error. | |
| #define | FLS_DRIVER_INDEX (0U) |
| Index of driver, used by FEE. | |
| #define | FLS_GET_JOB_RESULT_API (STD_ON) |
| Enable/disable FLS Fls_GetJobResult function API. | |
| #define | FLS_GET_STATUS_API (STD_ON) |
| Enable/disable FLS Fls_GetStatus function API. | |
| #define | FLS_TOTAL_SIZE (1073741824U) |
| Total amount of flash memory in bytes. | |
| #define | FLS_USE_INTERRUPTS (STD_OFF) |
| Job processing triggered by hardware interrupt. | |
| #define | FLS_ISR_TYPE (FLS_ISR_CAT1) |
| ISR type. | |
| #define | FLS_VERSION_INFO_API (STD_ON) |
| Enable/disable FLS get version info API. | |
| #define | FLS_OS_COUNTER_ID ((CounterType)OsCounter_0) |
| Counter ID for counter used to count wait ticks. | |
| #define | FLS_TIMEOUT_DURATION (50000) |
| Counter ID for counter used to count wait ticks. | |
| #define | FLS_OSPI_CTRL_BASE_ADDR (1191444480UL) |
| Base Address of OSPI. | |
| #define | OSPI_REGISTER_READBACK_API (STD_ON) |
| Enable/disable OSPI register read back API. | |
| #define | OSPI_SAFETY_API (STD_ON) |
| Enable/disable OSPI safety API. | |
| #define | FLS_MAX_ERASE_TIME (1000.0) |
| Max Erase time in millisec. | |
| #define | FLS_MAX_WRITE_TIME (1000.0) |
| Max Write time in millisec. | |
| const struct Fls_ConfigType_s | FlsConfigSet |
| FLS Configuration struct declaration. | |
Macros | |
| #define | FLS_PRE_COMPILE_VARIANT (STD_ON) |
| FLS Build Variant. Build variants.(i.e Pre Compile,Post Build or Link time) | |