5.17. PORT

5.17.1. Types

Base type

Type Name

Brief

enum

Port_DioDataDir

Enum of Dio module data direction control.

enum

Port_DioDataIn

Enum of DIO module Data Input register that reflects the current state of the pins.

enum

Port_DioDataOut

Enum of DIO module Data Output register that specify the output state of the pins when configured as output.

enum

Port_DioOpenDrain_Mode

Enum of DIO module Open drain capability.

enum

Port_DioIntrDET

Enum of DIO module SINGLE/BOTH Edge trigger interrupt.

enum

Port_DioIntrPol

Enum of DIO module Rising/Falling edge interrupt.

enum

Port_DioIntrLvl

Enum of DIO module high/low level interrupt.

enum

Port_DioIdleModeType

Enum of DIO module idle mode configuration.

enum

Port_DioClockGatingRatioType

Enum of DIO module Clock gating ratio for event detection.

enum

Port_PinDirectionType

Enum of Port Direction used in Port_SetPinDirection()

enum

Port_PinLevelValueType

Enum of Port Level.

enum

Port_PinSlewControlType

Enum of Port Slew Control.

enum

Port_PinOutputOverrideCtrl

Enum of Port Pin Output override selection.

enum

Port_PinInputOverrideCtrl

Enum of Port Pin Input override selection.

enum

Port_PinPullSelectType

Enum of Port Pin Up/Down Type selection.

enum

Port_PinPullInhibitEnableType

Enum of Port Pin pull inihibit selection.

enum

Port_InputInversion

Enum of Port input inversion.

enum

Port_InputQualType

Enum of Port input qualifier type select.

enum

Port_PinModeType

Enum of Port Pin Mode selection.

enum

Port_GpioBank

GPIO Bank Details.

enum

Port_GpioChannel

GPIO channels details.

enum

Port_EdgeTrig

GPIO Pin Edge trigger intruppt selection.

enum

Port_IntrType

GPIO Interrupt Type.

typedef uint16

Port_PinType

Type for symbolic name of Port pins.

typedef void(*)(uint8 PortBankNum, uint8 PortBankChNum, Port_EdgeTrig Edge)

Port_IsrNotificationType

Notification callback function pointer.

5.17.1.1. enum Port_DioDataDir

Enumerator

Value

Description

PORT_DIO_DATA_DIRECTION_INPUT

Input direction.

PORT_DIO_DATA_DIRECTION_OUTPUT

Output direction.

PORT_DIO_DATA_DIRECTION_DEFAULT

Default direction.

Brief: Enum of Dio module data direction control.

5.17.1.2. enum Port_DioDataIn

Enumerator

Value

Description

PORT_DIO_DATA_INPUT_LOW

Input Low state.

PORT_DIO_DATA_INPUT_HIGH

Input High state.

PORT_DIO_DATA_INPUT_DEFAULT

Input default state.

Brief: Enum of DIO module Data Input register that reflects the current state of the pins.

5.17.1.3. enum Port_DioDataOut

Enumerator

Value

Description

PORT_DIO_DATA_OUTPUT_LOW

Output Low state.

PORT_DIO_DATA_OUTPUT_HIGH

Output Low state.

PORT_DIO_DATA_OUTPUT_DEFAULT

Output Low state.

Brief: Enum of DIO module Data Output register that specify the output state of the pins when configured as output.

5.17.1.4. enum Port_DioOpenDrain_Mode

Enumerator

Value

Description

PORT_DIO_PDR_PUSHPULL_MODE

Push Pull Mode.

PORT_DIO_PDR_OPEN_DRAIN_MODE

Open drain Mode.

PORT_DIO_PDR_DEFAULT

Default Mode.

Brief: Enum of DIO module Open drain capability.

5.17.1.5. enum Port_DioIntrDET

Enumerator

Value

Description

PORT_DIO_SINGLE_EDGE_INTERRUPT

Single edge trigger interrupt.

PORT_DIO_BOTH_EDGE_INTERRUPT

Both edge trigger interrupt.

PORT_DIO_DEFAULT_INTERRUPT

Default interrupt.

Brief: Enum of DIO module SINGLE/BOTH Edge trigger interrupt.

5.17.1.6. enum Port_DioIntrPol

Enumerator

Value

Description

PORT_DIO_FALLING_EDGE_INTERRUPT

Falling edge interrupt.

PORT_DIO_RISING_EDGE_INTERRUPT

Rising edge interrupt.

PORT_DIO_DEFAULT_EDGE_INTERRUPT

Default edge interrupt.

Brief: Enum of DIO module Rising/Falling edge interrupt.

5.17.1.7. enum Port_DioIntrLvl

Enumerator

Value

Description

PORT_DIO_LOW_LEVEL_INTERRUPT

Low level interrupt.

PORT_DIO_HIGH_LEVEL_INTERRUPT

High level interrupt.

PORT_DIO_DEFAULT_LEVEL_INTERRUPT

Default level interrupt.

Brief: Enum of DIO module high/low level interrupt.

5.17.1.8. enum Port_DioIdleModeType

Enumerator

Value

Description

PORT_DIO_IDLEMODE_DEFAULT

IdleMode : Do not configure IDLEMODE. Retains default configuration.

Brief: Enum of DIO module idle mode configuration.

5.17.1.9. enum Port_DioClockGatingRatioType

Enumerator

Value

Description

PORT_DIO_UNGATE

0xFFFF

Clock gating ratio for event detection.

Brief: Enum of DIO module Clock gating ratio for event detection.

5.17.1.10. enum Port_PinDirectionType

Enumerator

Value

Description

PORT_PIN_OUT

PORT_PIN_OUT.

PORT_PIN_IN

PORT_PIN_IN.

PORT_PIN_DEFAULT

PORT_PIN_DEFAULT.

Brief: Enum of Port Direction used in Port_SetPinDirection()

5.17.1.11. enum Port_PinLevelValueType

Enumerator

Value

Description

PORT_PIN_LEVEL_LOW

Port Low level.

PORT_PIN_LEVEL_HIGH

Port High level.

Brief: Enum of Port Level.

5.17.1.12. enum Port_PinSlewControlType

Enumerator

Value

Description

PORT_PIN_SLEWCONTROL_FAST_SLEW

Fast slew control.

PORT_PIN_SLEWCONTROL_SLOW_SLEW

Slow slew control.

PORT_PIN_SLEWCONTROL_DEFAULT

Default slew control.

Brief: Enum of Port Slew Control.

5.17.1.13. enum Port_PinOutputOverrideCtrl

Enumerator

Value

Description

PORT_PIN_DISABLE_OUTPUT_OVERRIDE

Disable Output override.

PORT_PIN_ENABLE_OUTPUT_OVERRIDE

Enable Output override.

PORT_PIN_OUTPUT_RETAIN_HW_CTRL

Retain HW control.

Brief: Enum of Port Pin Output override selection.

5.17.1.14. enum Port_PinInputOverrideCtrl

Enumerator

Value

Description

PORT_PIN_DISABLE_INPUT_OVERRIDE

Disable Input override.

PORT_PIN_ENABLE_INPUT_OVERRIDE

Enable Input override.

PORT_PIN_INPUT_RETAIN_HW_CTRL

Retain HW control.

Brief: Enum of Port Pin Input override selection.

5.17.1.15. enum Port_PinPullSelectType

Enumerator

Value

Description

PORT_PIN_PULLTYPE_PULLDOWN

Port pull down.

PORT_PIN_PULLTYPE_PULLUP

Port pull up.

PORT_PIN_PULLTYPE_DEFAULT

Port Default.

Brief: Enum of Port Pin Up/Down Type selection.

5.17.1.16. enum Port_PinPullInhibitEnableType

Enumerator

Value

Description

PORT_PIN_PULL_INHIBIT_ENABLE

Enable inhibit.

PORT_PIN_PULL_INHIBIT_DISABLE

Disable inhibit.

PORT_PIN_PULL_INHIBIT_DEFAULT

Default inhibit.

Brief: Enum of Port Pin pull inihibit selection.

5.17.1.17. enum Port_InputInversion

Enumerator

Value

Description

PORT_NONINV

Port Non inversion

PORT_INV

Port inversion

PORT_INVTYPE_DEFAULT

Port Default.

Brief: Enum of Port input inversion.

5.17.1.18. enum Port_InputQualType

Enumerator

Value

Description

PORT_SYNC_QUAL

PORT_THREE_SAMPLE_QUAL

PORT_SIX_SAMPLE_QUAL

PORT_ASYNC_QUAL

PORT_QUALTYPE_DEFAULT

Brief: Enum of Port input qualifier type select.

5.17.1.19. enum Port_PinModeType

Enumerator

Value

Description

PORT_PIN_MODE_GPIOAB

Set Pin for GPIO Port AB mode.

PORT_PIN_MODE_GPIOCD

Set Pin for GPIO Port CD mode.

PORT_PIN_MODE_GPIOEF

Set Pin for GPIO Port EF mode.

PORT_PIN_MODE_GPIOGH

Set Pin for GPIO Port GH mode.

PORT_PIN_MODE_GPIOI

Set Pin for GPIO Port I mode.

PORT_PIN_MODE_MCAN0

Set Pin for MCAN0 (CAN FD) mode.

PORT_PIN_MODE_MCAN1

Set Pin for MCAN1 (CAN FD) mode.

PORT_PIN_MODE_SPI0

Set Pin for MIBSPI0 mode.

PORT_PIN_MODE_SPI1

Set Pin for MIBSPI1 mode.

PORT_PIN_MODE_SPI2

Set Pin for MIBSPI2 mode.

PORT_PIN_MODE_SPI3

Set Pin for MIBSPI3 mode.

PORT_PIN_MODE_OSPI1

Set Pin for OSPI1 mode.

PORT_PIN_MODE_OSPI0

Set Pin for OSPI0 mode.

PORT_PIN_MODE_JTAG

Set Pin for JTAG mode.

PORT_PIN_MODE_TRC

Set Pin for TRC mode.

PORT_PIN_MODE_I2C0

Set Pin for I2C0 mode.

PORT_PIN_MODE_I2C1

Set Pin for I2C1 mode.

PORT_PIN_MODE_I2C2

Set Pin for I2C2 mode.

PORT_PIN_MODE_MII

Set Pin for MII mode.

PORT_PIN_MODE_RMII1

Set Pin for RMII1 mode.

PORT_PIN_MODE_RMII2

Set Pin for RMII2 mode.

PORT_PIN_MODE_RGMII1

Set Pin for RGMII1 mode.

PORT_PIN_MODE_RGMII2

Set Pin for RGMII2 mode.

PORT_PIN_MODE_MDIO

Set Pin for MDIO mode.

PORT_PIN_MODE_CPTS0

Set Pin for CPTS0 mode.

PORT_PIN_MODE_UART0

Set Pin for UART0 modes.

PORT_PIN_MODE_UART1

Set Pin for UART1 modes.

PORT_PIN_MODE_UART2

Set Pin for UART2 modes.

PORT_PIN_MODE_UART3

Set Pin for UART3 modes.

PORT_PIN_MODE_UART4

Set Pin for UART3 modes.

PORT_PIN_MODE_UART5

Set Pin for UART5 modes.

PORT_PIN_MODE_LIN0

Set Pin for LIN0 mode.

PORT_PIN_MODE_LIN1

Set Pin for LIN1 mode.

PORT_PIN_MODE_LIN2

Set Pin for LIN2 mode.

PORT_PIN_MODE_EPWM0

Set Pin for EPWM0 mode.

PORT_PIN_MODE_EPWM1

Set Pin for EPWM1 mode.

PORT_PIN_MODE_EPWM2

Set Pin for EPWM2 mode.

PORT_PIN_MODE_EPWM3

Set Pin for EPWM3A mode.

PORT_PIN_MODE_EPWM4

Set Pin for EPWM1A mode.

PORT_PIN_MODE_EPWM5

Set Pin for EPWM5A mode.

PORT_PIN_MODE_EPWM6

Set Pin for EPWM6A mode.

PORT_PIN_MODE_EPWM7

Set Pin for EPWM7A mode.

PORT_PIN_MODE_EPWM8

Set Pin for EPWM8A mode.

PORT_PIN_MODE_EPWM9

Set Pin for EPWM9A mode.

PORT_PIN_MODE_OUTPUTXBAR

Set Pin for OUTPUTXBAR mode.

PORT_PIN_MODE_SDFM0

Set Pin for SDFM0.

PORT_PIN_MODE_SDFM1

Set Pin for SDFM1.

PORT_PIN_MODE_MMC

Set Pin for MMC.

PORT_PIN_MODE_FSIRX0

Set Pin for FSIRX0.

PORT_PIN_MODE_FSITX0

Set Pin for FSITX0.

PORT_PIN_MODE_EQEP0

Set Pin for EQEP0.

PORT_PIN_MODE_EQEP1

Set Pin for EQEP1.

PORT_PIN_MODE_PR0_IEP0

Set Pin for PR0_IEP0.

PORT_PIN_MODE_GPMC0

Set Pin for GPMC0.

PORT_PIN_MODE_CLKOUT

Set Pin for CLKOUT.

PORT_PIN_MODE_EXT_REFCLK

Set Pin for EXT_REFCLK.

PORT_PIN_MODE_PR0_MDIO

Set Pin for PR0_MDIO.

PORT_PIN_MODE_INVALID

Invalid pin mode. For internal use.

PORT_PIN_MODE_ADC_EXTCH_XBAR

Set Pin for ADC_EXTCH_BAR.

PORT_PIN_MODE_CLOCKING

Set Pin for CLOCKING.

PORT_PIN_MODE_PRU_ICSS0

Set Pin for PRU_ICSS0.

PORT_PIN_MODE_PRU_ICSS0_ECAP

Set Pin for PRU_ICSS0_ECAP.

PORT_PIN_MODE_PRU_ICSS0_IEP

Set Pin for PRU_ICSS0_IEP.

PORT_PIN_MODE_PRU_ICSS0_MDIO

Set Pin for PRU_ICSS0_MDIO.

PORT_PIN_MODE_PRU_ICSS0_UART

Set Pin for PRU_ICSS0_UART.

PORT_PIN_MODE_PRU_ICSS1

Set Pin for PRU_ICSS1.

PORT_PIN_MODE_PRU_ICSS1_ECAP

Set Pin for PRU_ICSS1_ECAP.

PORT_PIN_MODE_PRU_ICSS1_IEP

Set Pin for PRU_ICSS1_IEP.

PORT_PIN_MODE_PRU_ICSS1_MDIO

Set Pin for PRU_ICSS1_MDIO.

PORT_PIN_MODE_PRU_ICSS1_UART

Set Pin for PRU_ICSS1_UART.

PORT_PIN_MODE_SYSTEM

Set Pin for SYSTEM.

PORT_PIN_MODE_XTAL

Set Pin for XTAL.

Brief: Enum of Port Pin Mode selection.

5.17.1.20. enum Port_GpioBank

Enumerator

Value

Description

PORT_GPIO_BANK_0

0

Bank A.

PORT_GPIO_BANK_1

1

Bank B.

PORT_GPIO_BANK_2

2

Bank C.

PORT_GPIO_BANK_3

3

Bank D.

PORT_GPIO_BANK_4

4

Bank E.

PORT_GPIO_BANK_5

5

Bank F.

PORT_GPIO_BANK_6

6

Bank G.

PORT_GPIO_BANK_7

7

Bank H.

PORT_GPIO_BANK_8

8

Bank I.

Brief: GPIO Bank Details.

5.17.1.21. enum Port_GpioChannel

Enumerator

Value

Description

PORT_GPIO_CH_0

0

PORT_GPIO_CH_1

1

PORT_GPIO_CH_2

2

PORT_GPIO_CH_3

3

PORT_GPIO_CH_4

4

PORT_GPIO_CH_5

5

PORT_GPIO_CH_6

6

PORT_GPIO_CH_7

7

PORT_GPIO_CH_8

8

PORT_GPIO_CH_9

9

PORT_GPIO_CH_10

10

PORT_GPIO_CH_11

11

PORT_GPIO_CH_12

12

PORT_GPIO_CH_13

13

PORT_GPIO_CH_14

14

PORT_GPIO_CH_15

15

PORT_GPIO_CH_16

16

PORT_GPIO_CH_17

17

PORT_GPIO_CH_18

18

PORT_GPIO_CH_19

19

PORT_GPIO_CH_20

20

PORT_GPIO_CH_21

21

PORT_GPIO_CH_22

22

PORT_GPIO_CH_23

23

PORT_GPIO_CH_24

24

PORT_GPIO_CH_25

25

PORT_GPIO_CH_26

26

PORT_GPIO_CH_27

27

PORT_GPIO_CH_28

28

PORT_GPIO_CH_29

29

PORT_GPIO_CH_30

30

PORT_GPIO_CH_31

31

PORT_GPIO_CH_32

32

PORT_GPIO_CH_33

33

PORT_GPIO_CH_34

34

PORT_GPIO_CH_35

35

PORT_GPIO_CH_36

36

PORT_GPIO_CH_37

37

PORT_GPIO_CH_38

38

PORT_GPIO_CH_39

39

PORT_GPIO_CH_40

40

PORT_GPIO_CH_41

41

PORT_GPIO_CH_42

42

PORT_GPIO_CH_43

43

PORT_GPIO_CH_44

44

PORT_GPIO_CH_45

45

PORT_GPIO_CH_46

46

PORT_GPIO_CH_47

47

PORT_GPIO_CH_48

48

PORT_GPIO_CH_49

49

PORT_GPIO_CH_50

50

PORT_GPIO_CH_51

51

PORT_GPIO_CH_52

52

PORT_GPIO_CH_53

53

PORT_GPIO_CH_54

54

PORT_GPIO_CH_55

55

PORT_GPIO_CH_56

56

PORT_GPIO_CH_57

57

PORT_GPIO_CH_58

58

PORT_GPIO_CH_59

59

PORT_GPIO_CH_60

60

PORT_GPIO_CH_61

61

PORT_GPIO_CH_62

62

PORT_GPIO_CH_63

63

PORT_GPIO_CH_64

64

PORT_GPIO_CH_65

65

PORT_GPIO_CH_66

66

PORT_GPIO_CH_67

67

PORT_GPIO_CH_68

68

PORT_GPIO_CH_69

69

PORT_GPIO_CH_70

70

PORT_GPIO_CH_71

71

PORT_GPIO_CH_72

72

PORT_GPIO_CH_73

73

PORT_GPIO_CH_74

74

PORT_GPIO_CH_75

75

PORT_GPIO_CH_76

76

PORT_GPIO_CH_77

77

PORT_GPIO_CH_78

78

PORT_GPIO_CH_79

79

PORT_GPIO_CH_80

80

PORT_GPIO_CH_81

81

PORT_GPIO_CH_82

82

PORT_GPIO_CH_83

83

PORT_GPIO_CH_84

84

PORT_GPIO_CH_85

85

PORT_GPIO_CH_86

86

PORT_GPIO_CH_87

87

PORT_GPIO_CH_88

88

PORT_GPIO_CH_89

89

PORT_GPIO_CH_90

90

PORT_GPIO_CH_91

91

PORT_GPIO_CH_92

92

PORT_GPIO_CH_93

93

PORT_GPIO_CH_94

94

PORT_GPIO_CH_95

95

PORT_GPIO_CH_96

96

PORT_GPIO_CH_97

97

PORT_GPIO_CH_98

98

PORT_GPIO_CH_99

99

PORT_GPIO_CH_100

100

PORT_GPIO_CH_101

101

PORT_GPIO_CH_102

102

PORT_GPIO_CH_103

103

PORT_GPIO_CH_104

104

PORT_GPIO_CH_105

105

PORT_GPIO_CH_106

106

PORT_GPIO_CH_107

107

PORT_GPIO_CH_108

108

PORT_GPIO_CH_109

109

PORT_GPIO_CH_110

110

PORT_GPIO_CH_111

111

PORT_GPIO_CH_112

112

PORT_GPIO_CH_113

113

PORT_GPIO_CH_114

114

PORT_GPIO_CH_115

115

PORT_GPIO_CH_116

116

PORT_GPIO_CH_117

117

PORT_GPIO_CH_118

118

PORT_GPIO_CH_119

119

PORT_GPIO_CH_120

120

PORT_GPIO_CH_121

121

PORT_GPIO_CH_122

122

PORT_GPIO_CH_123

123

PORT_GPIO_CH_124

124

PORT_GPIO_CH_125

125

PORT_GPIO_CH_126

126

PORT_GPIO_CH_127

127

PORT_GPIO_CH_128

128

PORT_GPIO_CH_129

129

PORT_GPIO_CH_130

130

PORT_GPIO_CH_131

131

PORT_GPIO_CH_132

132

PORT_GPIO_CH_133

133

PORT_GPIO_CH_134

134

PORT_GPIO_CH_135

135

PORT_GPIO_CH_136

136

PORT_GPIO_CH_137

137

PORT_GPIO_CH_138

138

PORT_GPIO_CH_139

139

Brief: GPIO channels details.

5.17.1.22. enum Port_EdgeTrig

Enumerator

Value

Description

PORT_FALLING_EDGE

0

PORT_RISING_EDGE

PORT_BOTH_EDGE

Brief: GPIO Pin Edge trigger intruppt selection.

5.17.1.23. enum Port_IntrType

Enumerator

Value

Description

PORT_CHANNEL_INTR

0

PORT_BANK_INTR

Brief: GPIO Interrupt Type.

5.17.1.24. typedef Port_PinType

typedef uint16 Port_PinType;

Brief: Type for symbolic name of Port pins.

5.17.1.25. typedef Port_IsrNotificationType

typedef void(* Port_IsrNotificationType) (uint8 PortBankNum, uint8 PortBankChNum, Port_EdgeTrig Edge);

Brief: Notification callback function pointer.

PortBankNum –> GPIO bank numbers[A(0) to I(8)] , If configured as bank interrupt else value PORT_INTR_ERROR_ID

PortBankChNum –> GPIO Channel numbers[0 to 138] , If configured as channel interrupt else value PORT_INTR_ERROR_ID

5.17.2. Structures

Name

Brief

Port_ConfigRegsType

Structure for Cfg Registers.

Port_IntrStatus

GPIO Pin Intruppt Registers Status.

Port_PinModeConfigType

Pin Mode map structure.

Port_PinConfigType

Pin Configuration structure.

Port_DioRegConfigType

Port GPIO initialization configuration.

Port_ConfigType

PORT Module ROOT configuration.

5.17.3. Defines

Name

Brief

PORT_SW_MAJOR_VERSION

Driver Implementation Major Version.

PORT_SW_MINOR_VERSION

Driver Implementation Minor Version.

PORT_SW_PATCH_VERSION

Driver Implementation Patch Version.

PORT_AR_RELEASE_MAJOR_VERSION

AUTOSAR Major version specification implemented by PORT Driver

PORT_AR_RELEASE_MINOR_VERSION

AUTOSAR Minor version specification implemented by PORT Driver.

PORT_AR_RELEASE_REVISION_VERSION

AUTOSAR Patch version specification implemented by PORT Driver

PORT_VENDOR_ID

Texas Instruments Vendor ID.

PORT_MODULE_ID

PORT Driver Module ID.

PORT_INSTANCE_ID

PORT Driver Instance ID.

PORT_E_PARAM_PIN

ERROR: Invalid Port Pin ID requested.

PORT_E_DIRECTION_UNCHANGEABLE

ERROR:Port Pin not configured as changeable.

PORT_E_INIT_FAILED

ERROR:Init service called with wrong parameter.

PORT_E_PARAM_INVALID_MODE

ERROR:Invalid mode setting for PORT pin.

PORT_E_MODE_UNCHANGEABLE

ERROR:PORT pin disallows mode change.

PORT_E_UNINIT

ERROR:PORT API called without init being invoked.

PORT_E_PARAM_POINTER

ERROR:API invoked with NULL_PTR.

PORT_E_INVALID_GPIO_PORT_ADDRESS

ERROR:API invoked with INVALID gpio port address.

PORT_SID_INIT

Port_Init()

PORT_SID_SET_PIN_DIR

Port_SetPinDirection()

PORT_SID_REFRESH_PORT_DIR

Port_RefreshPortDirection()

PORT_SID_GET_VERSION_INFO

Port_GetVersionInfo()

PORT_SID_SET_PIN_MODE

Port_SetPinMode()

PORT_SID_ENABLE_INTR

Port_PinEnableIntrNotification()

PORT_SID_DISABLE_INTR

Port_PinDisableIntrNotification()

PORT_SID_GET_INTR_ST

Port_GetInterruptStatus()

PORT_SID_CLR_INTR_ST

Port_ClearInterruptStatus()

PORT_DIO_INVALID_REG_ID

PORT DIO Invalid GPIO register Id.

PORT_DIO_INVALID_CH_ID

PORT DIO Invalid GPIO Channel Id.

PORT_ISR_VOID

void ISR type

PORT_ISR_CAT1

Category 1 ISR type.

PORT_ISR_CAT2

Category 2 ISR type.

PORT_GPIO_PORT_WIDTH

Valid Port width.

5.17.4. Functions

Return type

Function Name

Brief

void

Port_Init(const Port_ConfigType * ConfigPtr)

Initializes the Port Driver module.

void

Port_SetPinDirection(Port_PinType Pin, Port_PinDirectionType Direction)

Sets the port pin direction.

void

Port_RefreshPortDirection(void )

Refreshes port direction.

void

Port_SetPinMode(Port_PinType Pin, Port_PinModeType Mode)

Sets the port pin mode.

void

Port_GetVersionInfo(Std_VersionInfoType * versioninfo)

Returns the version information of this module.

void

Port_DeInit(void )

This service sets the internal PORT initDone flag to FALSE so that Port_Init can be invoked again. This is required for negative UT test cases.

void

Port_GetConfigRegValues(uint8 initial, Port_ConfigRegsType * ConfigRegPtr)

This service returns current/initial configuration items as from the GUI.

void

Port_PinEnableIntrNotification(Port_PinType Pin)

Enable Port Interrupt Functionality.

void

Port_PinDisableIntrNotification(Port_PinType Pin)

Disable Port Interrupt Functionality.

uint32

Port_GetInterruptStatus(Port_PinType bankIdx)

Get Interrupt Status.

void

Port_ClearInterruptStatus(Port_PinType bankIdx, uint32 maskValue)

Clear Interrupt Status.

5.17.4.1. function Port_Init

void Port_Init(
    const Port_ConfigType * ConfigPtr
)

Brief: Initializes the Port Driver module.

Mode : Supervisor Mode (Privileged Mode)

Service ID[hex] - 0x00

Sync/Async - Asynchronous

Reentrancy - Reentrant

Parameters:

  • ConfigPtr - Pointer to configuration set.

Returns:

  • None

Return: None

5.17.4.2. function Port_SetPinDirection

void Port_SetPinDirection(
    Port_PinType Pin,
    Port_PinDirectionType Direction
)

Brief: Sets the port pin direction.

Service ID[hex] - 0x01

Sync/Async - Synchronous

Reentrancy - Reentrant

Parameters:

  • Pin - Port Pin ID number

  • Direction - Port_SetPinDirection

Returns:

  • None

Return: None

5.17.4.3. function Port_RefreshPortDirection

void Port_RefreshPortDirection(
    void 
)

Brief: Refreshes port direction.

Service ID[hex] - 0x02

Sync/Async - Synchronous

Reentrancy - Non Reentrant

Returns:

  • None

Return: None

5.17.4.4. function Port_SetPinMode

void Port_SetPinMode(
    Port_PinType Pin,
    Port_PinModeType Mode
)

Brief: Sets the port pin mode.

Service ID[hex] - 0x04

Sync/Async - Synchronous

Reentrancy - Reentrant

Parameters:

  • Pin - Port Pin ID number

  • Mode - New Port Pin mode to be set on port pin

Returns:

  • None

Return: None

5.17.4.5. function Port_GetVersionInfo

void Port_GetVersionInfo(
    Std_VersionInfoType * versioninfo
)

Brief: Returns the version information of this module.

Service ID[hex] - 0x03

Sync/Async - Synchronous

Reentrancy - Reentrant

Parameters:

  • versioninfo - Pointer to where to store the version information of this module

Returns:

  • None

Return: None

5.17.4.6. function Port_DeInit

void Port_DeInit(
    void 
)

Brief: This service sets the internal PORT initDone flag to FALSE so that Port_Init can be invoked again. This is required for negative UT test cases.

This service is only used for UT testing and not for app use

Service ID[hex] - None

Sync/Async - Synchronous

Reentrancy - Non Reentrant

This service sets the internal PORT initDone flag to FALSE so that Port_Init can be invoked again. This is required for negative UT test cases.

Returns:

  • None

Return: None

5.17.4.7. function Port_GetConfigRegValues

void Port_GetConfigRegValues(
    uint8 initial,
    Port_ConfigRegsType * ConfigRegPtr
)

Brief: This service returns current/initial configuration items as from the GUI.

Function could be called from interrupt level or from task level, Output parameter must not be NULL_PTR, TRUE/FALSE should be passed as initial parameter.

Service ID[hex] - None

Sync/Async - Synchronous

Reentrancy - Non Reentrant

Parameters:

  • initial

  • ConfigRegPtr - pointer to store the configuration read from GUI

Returns:

  • None

Return: None

5.17.4.8. function Port_PinEnableIntrNotification

void Port_PinEnableIntrNotification(
    Port_PinType Pin
)

Brief: Enable Port Interrupt Functionality.

Service ID[hex] - None

Sync/Async - Synchronous

Reentrancy - Reentrant

Parameters:

  • Pin - GPIO Pin Number

Returns:

  • None

Return: None

5.17.4.9. function Port_PinDisableIntrNotification

void Port_PinDisableIntrNotification(
    Port_PinType Pin
)

Brief: Disable Port Interrupt Functionality.

Service ID[hex] - None

Sync/Async - Synchronous

Reentrancy - Reentrant

Parameters:

  • Pin - GPIO Pin Number

Returns:

  • None

Return: None

5.17.4.10. function Port_GetInterruptStatus

uint32 Port_GetInterruptStatus(
    Port_PinType bankIdx
)

Brief: Get Interrupt Status.

Read Bank Interrupt Status Register (INTSTAT)

Service ID[hex] - None

Sync/Async - Synchronous

Reentrancy - Reentrant

Parameters:

  • bankIdx - GPIO Bank Number (BankA_0 to BankI_8)

Returns:

  • INTSTAT Register Value

Return: uint32

5.17.4.11. function Port_ClearInterruptStatus

void Port_ClearInterruptStatus(
    Port_PinType bankIdx,
    uint32 maskValue
)

Brief: Clear Interrupt Status.

Clear Bank Interrupt Status Register (INTSTAT)

Service ID[hex] - None

Sync/Async - Synchronous

Reentrancy - Reentrant

Parameters:

  • bankIdx - GPIO Bank Number (BankA_0 to BankI_8)

  • maskValue - Bits Mask Value

Returns:

  • None

Return: None