TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Management configuration structure.
hdr | TISCI header |
tisci_boardcfg_pmp_low | Low 32-bits of physical pointer to tisci_boardcfg PM configuration struct. |
tisci_boardcfg_pmp_high | High 32-bits of physical pointer to tisci_boardcfg PM configuration struct. |
tisci_boardcfg_pm_size | Size of PM configuration data. |
tisci_boardcfg_pm_devgrp | Device group for the PM configuration |
Data Fields | |
struct tisci_header | hdr |
uint32_t | tisci_boardcfg_pmp_low |
uint32_t | tisci_boardcfg_pmp_high |
uint16_t | tisci_boardcfg_pm_size |
devgrp_t | tisci_boardcfg_pm_devgrp |
struct tisci_header tisci_msg_board_config_pm_req::hdr |
uint32_t tisci_msg_board_config_pm_req::tisci_boardcfg_pmp_low |
uint32_t tisci_msg_board_config_pm_req::tisci_boardcfg_pmp_high |
uint16_t tisci_msg_board_config_pm_req::tisci_boardcfg_pm_size |
devgrp_t tisci_msg_board_config_pm_req::tisci_boardcfg_pm_devgrp |