Parameters for Sciclient_boardCfg Pointer to this is passed to Sciclient_boardCfg.
Data Fields | |
| uint32_t | boardConfigLow |
| uint32_t | boardConfigHigh |
| uint16_t | boardConfigSize |
| uint8_t | devGrp |
| uint32_t Sciclient_BoardCfgPrms_t::boardConfigLow |
Low 32-bits of physical pointer to #tisci_boardConfig / #tisci_boardcfg_pm / #local_rm_boardcfg / #tisci_boardcfg_sec . struct.
| uint32_t Sciclient_BoardCfgPrms_t::boardConfigHigh |
High 32-bits of physical pointer to #tisci_boardConfig / #tisci_boardcfg_pm / #local_rm_boardcfg / #tisci_boardcfg_sec . struct.
| uint16_t Sciclient_BoardCfgPrms_t::boardConfigSize |
(uint16_t) sizeof(<board configuration structure>)
| uint8_t Sciclient_BoardCfgPrms_t::devGrp |
SoC defined SYSFW devgrp. Example: DEVGRP_ALL