![Logo](ti_logo.svg) |
AM65x MCU+ SDK
09.01.00
|
|
Go to the documentation of this file.
41 #ifndef SCICLIENT_FMWMSGPARAMS_H_
42 #define SCICLIENT_FMWMSGPARAMS_H_
49 #include <drivers/soc.h>
60 #define TISCI_PARAM_UNDEF (0xFFFFFFFFU)
70 #define SCICLIENT_FIRMWARE_ABI_MAJOR (3U)
75 #define SCICLIENT_FIRMWARE_ABI_MINOR (1U)
85 #define SCICLIENT_CONTEXT_R5_NONSEC_0 (0U)
87 #define SCICLIENT_CONTEXT_R5_SEC_0 (1U)
89 #define SCICLIENT_CONTEXT_R5_NONSEC_1 (2U)
91 #define SCICLIENT_CONTEXT_R5_SEC_1 (3U)
93 #define SCICLIENT_CONTEXT_A53_SEC_0 (4U)
95 #define SCICLIENT_CONTEXT_A53_SEC_1 (5U)
97 #define SCICLIENT_CONTEXT_A53_NONSEC_0 (6U)
99 #define SCICLIENT_CONTEXT_A53_NONSEC_1 (7U)
101 #define SCICLIENT_CONTEXT_A53_NONSEC_2 (8U)
103 #define SCICLIENT_CONTEXT_A53_NONSEC_3 (9U)
105 #define SCICLIENT_CONTEXT_A53_NONSEC_4 (10U)
107 #define SCICLIENT_CONTEXT_A53_NONSEC_5 (11U)
109 #define SCICLIENT_CONTEXT_GPU_NONSEC_0 (12U)
111 #define SCICLIENT_CONTEXT_GPU_NONSEC_1 (13U)
113 #define SCICLIENT_CONTEXT_ICSSG_NONSEC_0 (14U)
115 #define SCICLIENT_CONTEXT_ICSSG_NONSEC_1 (15U)
117 #define SCICLIENT_CONTEXT_ICSSG_NONSEC_2 (16U)
119 #define SCICLIENT_CONTEXT_MAX_NUM (17U)
129 #define SCICLIENT_PROCID_A53_CL0_C0 (0x20U)
131 #define SCICLIENT_PROCID_A53_CL0_C1 (0x21U)
133 #define SCICLIENT_PROCID_A53_CL1_C0 (0x22U)
135 #define SCICLIENT_PROCID_A53_CL1_C1 (0x23U)
137 #define SCICLIENT_PROCID_R5_CL0_C0 (0x01U)
139 #define SCICLIENT_PROCID_R5_CL0_C1 (0x02U)
143 #define TISCI_MSG_VALUE_RM_NULL_RING_TYPE (0xFFFFu)
144 #define TISCI_MSG_VALUE_RM_NULL_RING_INDEX (0xFFFFFFFFu)
145 #define TISCI_MSG_VALUE_RM_NULL_RING_ADDR (0xFFFFFFFFu)
146 #define TISCI_MSG_VALUE_RM_NULL_RING_COUNT (0xFFFFFFFFu)
152 #define TISCI_MSG_VALUE_RM_NULL_RING_MODE (0xFFu)
153 #define TISCI_MSG_VALUE_RM_NULL_RING_SIZE (0xFFu)
154 #define TISCI_MSG_VALUE_RM_NULL_ORDER_ID (0xFFu)
155 #define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_TYPE (0xFFu)
156 #define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_INDEX (0xFFFFFFFFu)
166 #include <drivers/sciclient/include/tisci/am65x_sr2/tisci_devices.h>
176 #include <drivers/sciclient/include/tisci/am65x_sr2/tisci_clocks.h>
182 #define TISCI_ISC_CC_ID (160U)
190 #define TISCI_RINGACC0_OES_IRQ_SRC_IDX_START (0U)
191 #define TISCI_RINGACC0_MON_IRQ_SRC_IDX_START (1024U)
192 #define TISCI_RINGACC0_EOES_IRQ_SRC_IDX_START (2048U)
193 #define TISCI_UDMAP0_TX_OES_IRQ_SRC_IDX_START (0U)
194 #define TISCI_UDMAP0_TX_EOES_IRQ_SRC_IDX_START (256U)
195 #define TISCI_UDMAP0_RX_OES_IRQ_SRC_IDX_START (512U)
196 #define TISCI_UDMAP0_RX_EOES_IRQ_SRC_IDX_START (768U)
197 #define TISCI_UDMAP0_RX_FLOW_EOES_IRQ_SRC_IDX_START (1024U)
206 #define SCICLIENT_DEV_MCU_R5FSS0_CORE0 (TISCI_DEV_MCU_ARMSS0_CPU0)
207 #define SCICLIENT_DEV_MCU_R5FSS0_CORE1 (TISCI_DEV_MCU_ARMSS0_CPU1)
216 #define SCICLIENT_DEV_MCU_R5FSS0_CORE0_PROCID (SCICLIENT_PROCID_R5_CL0_C0)
217 #define SCICLIENT_DEV_MCU_R5FSS0_CORE1_PROCID (SCICLIENT_PROCID_R5_CL0_C1)
221 #define SCICLIENT_ALLOWED_BOARDCFG_BASE_START (CSL_MCU_MSRAM0_RAM_BASE)
223 #define SCICLIENT_ALLOWED_BOARDCFG_BASE_END (CSL_MCU_MSRAM0_RAM_BASE + CSL_MCU_MSRAM0_RAM_SIZE)