This file contains the definition of all the parameter IDs for PM, RM, Security.
Go to the source code of this file.
| #define TISCI_PARAM_UNDEF (0xFFFFFFFFU) |
Undefined Param Undefined
| #define SCICLIENT_FIRMWARE_ABI_MAJOR (3U) |
| #define SCICLIENT_FIRMWARE_ABI_MINOR (1U) |
| #define SCICLIENT_CONTEXT_R5_NONSEC_0 (0U) |
r5(Non Secure): Cortex R5 Context 0 on MCU island
| #define SCICLIENT_CONTEXT_R5_SEC_0 (1U) |
r5(Secure): Cortex R5 Context 1 on MCU island(Boot)
| #define SCICLIENT_CONTEXT_R5_NONSEC_1 (2U) |
r5(Non Secure): Cortex R5 Context 2 on MCU island
| #define SCICLIENT_CONTEXT_R5_SEC_1 (3U) |
r5(Secure): Cortex R5 Context 3 on MCU island
| #define SCICLIENT_CONTEXT_A53_SEC_0 (4U) |
a53(Secure): Cortex A53 context 0 on Main island
| #define SCICLIENT_CONTEXT_A53_SEC_1 (5U) |
a53(Secure): Cortex A53 context 1 on Main island
| #define SCICLIENT_CONTEXT_A53_NONSEC_0 (6U) |
a53(Non Secure): Cortex A53 context 2 on Main island
| #define SCICLIENT_CONTEXT_A53_NONSEC_1 (7U) |
a53(Non Secure): Cortex A53 context 3 on Main island
| #define SCICLIENT_CONTEXT_A53_NONSEC_2 (8U) |
a53(Non Secure): Cortex A53 context 4 on Main island
| #define SCICLIENT_CONTEXT_A53_NONSEC_3 (9U) |
a53(Non Secure): Cortex A53 context 5 on Main island
| #define SCICLIENT_CONTEXT_A53_NONSEC_4 (10U) |
a53(Non Secure): Cortex A53 context 6 on Main island
| #define SCICLIENT_CONTEXT_A53_NONSEC_5 (11U) |
a53(Non Secure): Cortex A53 context 7 on Main island
| #define SCICLIENT_CONTEXT_GPU_NONSEC_0 (12U) |
gpu(Non Secure): SGX544 Context 0 on Main island
| #define SCICLIENT_CONTEXT_GPU_NONSEC_1 (13U) |
gpu(Non Secure): SGX544 Context 1 on Main island
| #define SCICLIENT_CONTEXT_ICSSG_NONSEC_0 (14U) |
icssg(Non Secure): ICSS Context 0 on Main island
| #define SCICLIENT_CONTEXT_ICSSG_NONSEC_1 (15U) |
icssg(Non Secure): ICSS Context 1 on Main island
| #define SCICLIENT_CONTEXT_ICSSG_NONSEC_2 (16U) |
icssg(Non Secure): ICSS Context 2 on Main island
| #define SCICLIENT_CONTEXT_MAX_NUM (17U) |
Total number of possible contexts for application.
| #define SCICLIENT_PROCID_A53_CL0_C0 (0x20U) |
COMPUTE_CLUSTER_MSMC0: (Cluster 0 Processor 0)
| #define SCICLIENT_PROCID_A53_CL0_C1 (0x21U) |
COMPUTE_CLUSTER_MSMC0: (Cluster 0 Processor 1)
| #define SCICLIENT_PROCID_A53_CL1_C0 (0x22U) |
COMPUTE_CLUSTER_MSMC0: (Cluster 1 Processor 0)
| #define SCICLIENT_PROCID_A53_CL1_C1 (0x23U) |
COMPUTE_CLUSTER_MSMC0: (Cluster 1 Processor 1)
| #define SCICLIENT_PROCID_R5_CL0_C0 (0x01U) |
MCU_SEC_MMR0: (Cluster 0 Processor 0)
| #define SCICLIENT_PROCID_R5_CL0_C1 (0x02U) |
MCU_SEC_MMR0: (Cluster 0 Processor 1)
| #define TISCI_MSG_VALUE_RM_NULL_RING_TYPE (0xFFFFu) |
-----------------— Resource Management Parameters ------------------—
| #define TISCI_MSG_VALUE_RM_NULL_RING_INDEX (0xFFFFFFFFu) |
| #define TISCI_MSG_VALUE_RM_NULL_RING_ADDR (0xFFFFFFFFu) |
| #define TISCI_MSG_VALUE_RM_NULL_RING_COUNT (0xFFFFFFFFu) |
| #define TISCI_MSG_VALUE_RM_NULL_RING_MODE (0xFFu) |
The ring mode field of the RING_SIZE register is not modified if this value is used for: tisci_msg_rm_ring_cfg_req::mode
| #define TISCI_MSG_VALUE_RM_NULL_RING_SIZE (0xFFu) |
| #define TISCI_MSG_VALUE_RM_NULL_ORDER_ID (0xFFu) |
| #define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_TYPE (0xFFu) |
| #define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_INDEX (0xFFFFFFFFu) |
| #define TISCI_ISC_CC_ID (160U) |
Special ISC ID to refer to compute cluster privid registers.
| #define TISCI_RINGACC0_OES_IRQ_SRC_IDX_START (0U) |
| #define TISCI_RINGACC0_MON_IRQ_SRC_IDX_START (1024U) |
| #define TISCI_RINGACC0_EOES_IRQ_SRC_IDX_START (2048U) |
| #define TISCI_UDMAP0_TX_OES_IRQ_SRC_IDX_START (0U) |
| #define TISCI_UDMAP0_TX_EOES_IRQ_SRC_IDX_START (256U) |
| #define TISCI_UDMAP0_RX_OES_IRQ_SRC_IDX_START (512U) |
| #define TISCI_UDMAP0_RX_EOES_IRQ_SRC_IDX_START (768U) |
| #define TISCI_UDMAP0_RX_FLOW_EOES_IRQ_SRC_IDX_START (1024U) |
| #define SCICLIENT_DEV_MCU_R5FSS0_CORE0 (TISCI_DEV_MCU_ARMSS0_CPU0) |
| #define SCICLIENT_DEV_MCU_R5FSS0_CORE1 (TISCI_DEV_MCU_ARMSS0_CPU1) |
| #define SCICLIENT_DEV_MCU_R5FSS0_CORE0_PROCID (SCICLIENT_PROCID_R5_CL0_C0) |
| #define SCICLIENT_DEV_MCU_R5FSS0_CORE1_PROCID (SCICLIENT_PROCID_R5_CL0_C1) |
| #define SCICLIENT_ALLOWED_BOARDCFG_BASE_START (CSL_MCU_MSRAM0_RAM_BASE) |
Board config Base start address
| #define SCICLIENT_ALLOWED_BOARDCFG_BASE_END (CSL_MCU_MSRAM0_RAM_BASE + CSL_MCU_MSRAM0_RAM_SIZE) |
Board config Base end address