A single entry of Processor Access Control List.
processor_id | - What processor ID are we restricting control over? |
proc_access_master | - Who is the master who can override control |
proc_access_secondary | - list of upto PROCESSOR_ACL_SECONDARY_MASTERS_MAX |
Data Fields | |
uint8_t | processor_id |
uint8_t | proc_access_master |
uint8_t | proc_access_secondary [PROCESSOR_ACL_SECONDARY_MASTERS_MAX] |
uint8_t tisci_boardcfg_proc_acl_entry::processor_id |
uint8_t tisci_boardcfg_proc_acl_entry::proc_access_master |
uint8_t tisci_boardcfg_proc_acl_entry::proc_access_secondary[PROCESSOR_ACL_SECONDARY_MASTERS_MAX] |