AM64x MCU+ SDK  09.00.00
yang_lldp_t Struct Reference

Detailed Description

yang_lldp_t corresponding to yangdb but in mem At the init time of lldp, lldpd should load db in to this struct

Data Fields

uint32_t message_fast_tx
 
uint32_t message_tx_hold_multiplier
 
uint32_t message_tx_interval
 
uint32_t reinit_delay
 
uint32_t tx_credit_max
 
uint32_t tx_fast_init
 
uint32_t notification_interval
 
remote_statistic_t remote_statistic
 
local_system_data_t local_system_data
 
lldp_port_t ports [LLDP_MAX_LOCAL_INTERFACES]
 

Field Documentation

◆ message_fast_tx

uint32_t yang_lldp_t::message_fast_tx

◆ message_tx_hold_multiplier

uint32_t yang_lldp_t::message_tx_hold_multiplier

◆ message_tx_interval

uint32_t yang_lldp_t::message_tx_interval

◆ reinit_delay

uint32_t yang_lldp_t::reinit_delay

◆ tx_credit_max

uint32_t yang_lldp_t::tx_credit_max

◆ tx_fast_init

uint32_t yang_lldp_t::tx_fast_init

◆ notification_interval

uint32_t yang_lldp_t::notification_interval

◆ remote_statistic

remote_statistic_t yang_lldp_t::remote_statistic

◆ local_system_data

local_system_data_t yang_lldp_t::local_system_data

◆ ports