AM64x MCU+ SDK  09.00.00
local_system_data_t Struct Reference

Detailed Description

yang_lldp local_system_data

Data Fields

chassis_id_type_t chassis_id_subtype
 
char chassis_id [LLDP_STRING_MAX_LEN]
 
char system_name [LLDP_STRING_MAX_LEN]
 
char system_description [LLDP_STRING_MAX_LEN]
 
uint16_t system_capabilities_supported
 
uint16_t system_capabilities_enabled
 

Field Documentation

◆ chassis_id_subtype

chassis_id_type_t local_system_data_t::chassis_id_subtype

◆ chassis_id

char local_system_data_t::chassis_id[LLDP_STRING_MAX_LEN]

◆ system_name

char local_system_data_t::system_name[LLDP_STRING_MAX_LEN]

◆ system_description

char local_system_data_t::system_description[LLDP_STRING_MAX_LEN]

◆ system_capabilities_supported

uint16_t local_system_data_t::system_capabilities_supported

◆ system_capabilities_enabled

uint16_t local_system_data_t::system_capabilities_enabled