Structure defining SDFM triggered mode trigger times.
Firmware trigger fields exposed through PRU data
memory - used by driver to start sampling and
generate optional output event after receiving
input trigger
Data Fields | |
volatile uint32_t | trig_samp_time |
volatile uint16_t | oc_prd_iep_cnt |
volatile uint16_t | nc_prd_iep_cnt |
volatile uint16_t | sample_count |
volatile uint32_t SDFM_CfgTrigger::trig_samp_time |
< time to start sampling after trigger input
IEP0 counts in OC sampling period
volatile uint16_t SDFM_CfgTrigger::oc_prd_iep_cnt |
IEP0 counts in NC sampling period
volatile uint16_t SDFM_CfgTrigger::nc_prd_iep_cnt |
OC Sample count for one NC sample
volatile uint16_t SDFM_CfgTrigger::sample_count |