Structure defining SDFM interface.
Firmware configuration, control, data and trigger interface exposed through PRU
Data Fields | |
| uint8_t | pru_id |
| uint32_t | sdfm_clock |
| uint32_t | iep_clock |
| uint8_t | iep_inc |
| SDFM_Interface * | p_sdfm_interface |
| uint8_t SDFM::pru_id |
< PRU ID
| uint32_t SDFM::sdfm_clock |
| uint32_t SDFM::iep_clock |
| uint8_t SDFM::iep_inc |
| SDFM_Interface* SDFM::p_sdfm_interface |