AM64x MCU+ SDK  08.03.00

Detailed Description

Host port module configuration parameters.

Data Fields

Enet_CrcType crcType
 
bool removeCrc
 
bool padShortPacket
 
bool passCrcErrors
 
uint32_t rxMtu
 
bool passPriorityTaggedUnchanged
 
bool csumOffloadEn
 
bool rxVlanRemapEn
 
bool rxDscpIPv4RemapEn
 
bool rxDscpIPv6RemapEn
 
EnetPort_VlanCfg vlanCfg
 
EnetHostPort_IngressPriorityType rxPriorityType
 
EnetPort_EgressPriorityType txPriorityType
 

Field Documentation

◆ crcType

Enet_CrcType CpswHostPort_Cfg::crcType

Type of CRC on all port 0 egress, regardless of the CRC type in Ethernet port ingress

◆ removeCrc

bool CpswHostPort_Cfg::removeCrc

Whether or not CRC is removed on port 0 egress

◆ padShortPacket

bool CpswHostPort_Cfg::padShortPacket

Whether short packets (ingress) are padded to 64-bytes or dropped

◆ passCrcErrors

bool CpswHostPort_Cfg::passCrcErrors

Whether packets with CRC errors (ingress) are dropped or transferred to the destination ports

◆ rxMtu

uint32_t CpswHostPort_Cfg::rxMtu

Max length of a received frame on ingress, including VLAN

◆ passPriorityTaggedUnchanged

bool CpswHostPort_Cfg::passPriorityTaggedUnchanged

Whether priority tagged packets should be passed unchanged (if set to true) or replaced with port's VID (if set to false)

◆ csumOffloadEn

bool CpswHostPort_Cfg::csumOffloadEn

Enable checksum offload feature which allows TCP checksum computation to be offloaded to the CPSW for frames transmitted by any core. The Protocol specific info needs to be populated in the descriptor to indicate the location in the packet where the computed checksum should be inserted

◆ rxVlanRemapEn

bool CpswHostPort_Cfg::rxVlanRemapEn

RX VLAN remap controls whether the hardware switch priority for VLAN tagged or priority tagged packets is determined from CPPI thread number (remap disabled) or via ENET_HOSTPORT_IOCTL_SET_EGRESS_QOS_PRI_MAP (remap enabled)

◆ rxDscpIPv4RemapEn

bool CpswHostPort_Cfg::rxDscpIPv4RemapEn

RX DSCP IPv4 remap controls whether the hardware switch priority for IPv4 packets is determined from CPPI thread number (remap disabled) or via ENET_HOSTPORT_IOCTL_SET_EGRESS_QOS_PRI_MAP (remap enabled)

◆ rxDscpIPv6RemapEn

bool CpswHostPort_Cfg::rxDscpIPv6RemapEn

RX DSCP IPv6 remap controls whether the hardware switch priority for IPv6 packets is determined from CPPI thread number (remap disabled) or via ENET_HOSTPORT_IOCTL_SET_EGRESS_QOS_PRI_MAP (remap enabled)

◆ vlanCfg

EnetPort_VlanCfg CpswHostPort_Cfg::vlanCfg

Port VLAN configuration

◆ rxPriorityType

EnetHostPort_IngressPriorityType CpswHostPort_Cfg::rxPriorityType

Ingress priority type

◆ txPriorityType

EnetPort_EgressPriorityType CpswHostPort_Cfg::txPriorityType

Egress priority type