|
AM64x MCU+ SDK
08.02.00
|
|
Go to the documentation of this file.
54 #ifndef TISCI_FIREWALL_H_
55 #define TISCI_FIREWALL_H_
uint32_t n_permission_regs
Definition: tisci_firewall.h:166
uint64_t end_address
Definition: tisci_firewall.h:206
uint32_t n_permission_regs
Definition: tisci_firewall.h:127
uint16_t fwl_id
Definition: tisci_firewall.h:200
struct tisci_header hdr
Definition: tisci_firewall.h:163
struct tisci_header hdr
Definition: tisci_firewall.h:199
struct tisci_header hdr
Definition: tisci_firewall.h:124
uint64_t start_address
Definition: tisci_firewall.h:130
This file contains:
Definition: tisci_firewall.h:67
uint64_t start_address
Definition: tisci_firewall.h:205
struct tisci_msg_fwl_change_owner_info_req __attribute__((__packed__))
uint8_t owner_index
Definition: tisci_firewall.h:93
Response for a change owner operation.
Definition: tisci_firewall.h:89
uint16_t fwl_id
Definition: tisci_firewall.h:164
uint32_t permissions[FWL_MAX_PRIVID_SLOTS]
Definition: tisci_firewall.h:129
Request for retrieving the firewall permissions.
Definition: tisci_firewall.h:162
uint16_t fwl_id
Definition: tisci_firewall.h:125
uint16_t region
Definition: tisci_firewall.h:70
uint32_t n_permission_regs
Definition: tisci_firewall.h:202
uint16_t fwl_id
Definition: tisci_firewall.h:91
uint16_t region
Definition: tisci_firewall.h:165
Request for configuring the firewall permissions.
Definition: tisci_firewall.h:123
struct tisci_header hdr
Definition: tisci_firewall.h:68
uint32_t control
Definition: tisci_firewall.h:203
uint16_t region
Definition: tisci_firewall.h:201
uint16_t fwl_id
Definition: tisci_firewall.h:69
uint32_t permissions[FWL_MAX_PRIVID_SLOTS]
Definition: tisci_firewall.h:204
#define FWL_MAX_PRIVID_SLOTS
This file contains:
Definition: tisci_sec_macros.h:59
uint16_t region
Definition: tisci_firewall.h:92
uint8_t owner_privid
Definition: tisci_firewall.h:94
Response for configuring the firewall permissions.
Definition: tisci_firewall.h:141
uint32_t control
Definition: tisci_firewall.h:128
Response for retrieving the firewall permissions.
Definition: tisci_firewall.h:198
uint16_t region
Definition: tisci_firewall.h:126
uint16_t owner_permission_bits
Definition: tisci_firewall.h:95
struct tisci_header hdr
Definition: tisci_firewall.h:90
uint8_t owner_index
Definition: tisci_firewall.h:71
uint64_t end_address
Definition: tisci_firewall.h:131
struct tisci_header hdr
Definition: tisci_firewall.h:142