DMSC controls the power management, security and resource management of the device.
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_EN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_EN (0x00000001U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_NIDEN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_NIDEN (0x00000002U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPIDEN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPIDEN (0x00000004U) |
ARMV8 Secure invasive Debug
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPNIDEN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPNIDEN (0x00000008U) |
ARMV8 Secure Non-invasive Debug
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_AARCH32
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_AARCH32 (0x00000100U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_EN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_EN (0x00000001U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_NIDEN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_NIDEN (0x00000002U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_LOCKSTEP
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_LOCKSTEP (0x00000100U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TEINIT
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TEINIT (0x00000200U) |
R5 Exception handling state at reset
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_NMFI_EN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_NMFI_EN (0x00000400U) |
R5 Enable Core Non-Maskable Fast Interrupts
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TCM_RSTBASE
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TCM_RSTBASE (0x00000800U) |
R5 Core A/BTCM Reset Base address Indicator
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_BTCM_EN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_BTCM_EN (0x00001000U) |
R5 Enable Core BTCM RAM at reset
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_ATCM_EN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_ATCM_EN (0x00002000U) |
R5 Enable Core ATCM RAM at reset
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_MEM_INIT_DIS
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_MEM_INIT_DIS (0x00004000U) |
R5 Disables SRAM initialization (TCM, etc) at reset
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_SINGLE_CORE
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_SINGLE_CORE (0x00008000U) |
R5 Single / Dual CPU Mode 0 = Both CPUs are enabled, 1 = CPU1 Core is disabled
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_MASK
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_MASK (0x0000000FU) |
L2_PIPELINE_LATENCY_VALUES shifted mask for config
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_SHIFT
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_SHIFT (0x00000000U) |
L2_PIPELINE_LATENCY_VALUES bit shift for config
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_1
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_1 (0x00000001U) |
L2_PIPELINE_LATENCY_VALUES Latency of 1
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_2
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_2 (0x00000002U) |
L2_PIPELINE_LATENCY_VALUES Latency of 2
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_3
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_3 (0x00000003U) |
L2_PIPELINE_LATENCY_VALUES Latency of 3
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_4
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_4 (0x00000004U) |
L2_PIPELINE_LATENCY_VALUES Latency of 4
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_5
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_5 (0x00000005U) |
L2_PIPELINE_LATENCY_VALUES Latency of 5
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_MASK
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_MASK (0x000000F0U) |
L2_ACCESS_LATENCY_VALUE shifted mask for config
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_SHIFT
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_SHIFT (0x00000004U) |
L2_ACCESS_LATENCY_VALUE bit shift for config
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_2
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_2 (0x00000020U) |
L2_ACCESS_LATENCY_VALUE Latency of 2
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_3
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_3 (0x00000030U) |
L2_ACCESS_LATENCY_VALUE Latency of 3
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_4
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_4 (0x00000040U) |
L2_ACCESS_LATENCY_VALUE Latency of 4
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_5
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_5 (0x00000050U) |
L2_ACCESS_LATENCY_VALUE Latency of 5
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_MASK
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_MASK (0x00000007U) |
SSCLK_MODE_DIV_CLK_MODE_VALUE shifted mask for config
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_SHIFT
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_SHIFT (0x00000000U) |
SSCLK_MODE_DIV_CLK_MODE_VALUE bit shift for config
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV2
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV2 (0x00000001U) |
SSCLK_MODE_DIV_CLK_MODE_VALUE Div2 clock mode.
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV3
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV3 (0x00000002U) |
SSCLK_MODE_DIV_CLK_MODE_VALUE Div3 clock mode.
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV4
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV4 (0x00000003U) |
SSCLK_MODE_DIV_CLK_MODE_VALUE Div4 clock mode.
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_EN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_EN (0x00000001U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_NIDEN
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_NIDEN (0x00000002U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_ACINACTM
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_ACINACTM (0x00000001U) |
ARMV8 ACINACTM control: with the primary core of cluster
◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_AINACTS
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_AINACTS (0x00000002U) |
ARMV8 AINACTS control: with primary core of cluster
◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_L2FLUSHREQ
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_L2FLUSHREQ (0x00000100U) |
ARMV8 SoC L2FLUSHREQ control: with primary core of cluster
◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_CORE_HALT
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_CORE_HALT (0x00000001U) |
◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_LPSC
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_LPSC (0x00000002U) |
R5F Processor LPSC Control
◆ TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_RESET
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_RESET (0x00000004U) |
R5F Processor Reset Control
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFE
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFE (0x00000001U) |
ARMV8 Set if the core is in WFE state
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFI
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFI (0x00000002U) |
ARMV8 Set if the core is in WFI state
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_L2F_DONE
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_L2F_DONE (0x00000010U) |
ARMV8 L2 Hardware Flush complete
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_STANDBYWFIL2
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_STANDBYWFIL2 (0x00000020U) |
ARMV8 STANDBYWFIL2 WFI achieved
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFE
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFE (0x00000001U) |
R5 Set if the core is in WFE state
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFI
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFI (0x00000002U) |
R5 Set if the core is in WFI state
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_CLK_GATED
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_CLK_GATED (0x00000004U) |
R5 Core Clock Stopped due to WFI or WFE state
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_LOCKSTEP_PERMITTED
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_LOCKSTEP_PERMITTED (0x00000100U) |
R5 Is Lockstep configuration permitted
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_SINGLECORE_ONLY
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_SINGLECORE_ONLY (0x00000200U) |
R5 Single Core configuration Only Efuse setting
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFE
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFE (0x00000001U) |
C7x Set if the core is in WFE state
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFI
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFI (0x00000002U) |
C7x Set if the core is in WFI state
◆ TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_M4F_WFI
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_M4F_WFI (0x00000002U) |
M4F Set if the core is in WFI state
◆ __attribute__()