Config structure for Enet CPDMA.
The parameter structure for Enet CPDMA configuration, containing a Rx channel config and NAVSS instance id.
Data Fields | |
bool | isCacheable |
uint32_t | rxInterruptPerMSec |
EnetCpdma_RxChInitPrms | rxChInitPrms |
bool EnetCpdma_Cfg::isCacheable |
flag to indicate whether the descriptor area is cacheable
uint32_t EnetCpdma_Cfg::rxInterruptPerMSec |
Number of rx Interrupts per millisecond
EnetCpdma_RxChInitPrms EnetCpdma_Cfg::rxChInitPrms |
RX channel configuration parameters