#include <IOLM_SMI_Types.h>
Data Fields | |
INT16U | u16ArgBlockID |
Big endian. | |
INT8U | u8PQI |
Process Data qualifier. | |
INT8U | u8OE |
Output enable. | |
INT8U | au8Data [2 *(32+1)] |
input len + data + output len + data | |
This structure is used for Process Data input and output read back.
The ArgBlockID(IOLM_SMI_EArgBlockID) for this struct is IOLM_SMI_eArgBlockID_PDInOut = 0x1003.