SMI Arg Blocks.
Data Structures | |
struct | IOLM_SMI_SVoidArgBlock |
This structure is used as general and void ArgBlock. More... | |
struct | IOLM_SMI_SJobError |
This structure is used as JobError ArgBlock. More... | |
struct | IOLM_SMI_SMasterident |
This structure is used to get Master identification. More... | |
struct | IOLM_SMI_SFSMasterAccess |
This structure is used to get FS Master access. More... | |
struct | IOLM_SMI_SWMasterConfigList |
This structure is used for the wireless Master configuration. More... | |
struct | IOLM_SMI_SWPortConfigList |
This structure is used to store wireless port configuration. More... | |
struct | IOLM_SMI_SFSPortConfigList |
This structure is used to store FS port configuration. More... | |
struct | IOLM_SMI_SPortConfigList |
This structure is used to store port configuration. More... | |
struct | IOLM_SMI_SWPortStatusList |
This structure is used to store wireless port status. More... | |
struct | IOLM_SMI_SWTrackStatusList |
This structure is used to store track status. More... | |
struct | IOLM_SMI_SWScan |
This structure is used to trigger a scan request. More... | |
struct | IOLM_SMI_SWPairingList |
This structure is used to trigger a pairing request. More... | |
struct | IOLM_SMI_SWTrackConfigList |
This structure is used for the track configuration. More... | |
struct | IOLM_SMI_SFSPortStatusList |
This structure is used to store FS port status. More... | |
struct | IOLM_SMI_SPortStatusList |
This structure is used to store port status. More... | |
struct | IOLM_SMI_SPDIn |
This structure is used for Process Data input. More... | |
struct | IOLM_SMI_SPDOut |
This structure is used for Process Data output. More... | |
struct | IOLM_SMI_SPDInIQ |
This structure is used for IQ input. More... | |
struct | IOLM_SMI_SPDOutIQ |
This structure is used for IQ output. More... | |
struct | IOLM_SMI_SSPDUIn |
This structure is used for SPDU input. More... | |
struct | IOLM_SMI_SSPDUOut |
This structure is used for SPDU output. More... | |
struct | IOLM_SMI_SPDInOut |
This structure is used for Process Data input and output read back. More... | |
struct | IOLM_SMI_SPortEvent |
This generic structure is used for events. More... | |
struct | IOLM_SMI_SScanResult |
This structure is used for scan results. More... | |
struct | IOLM_SMI_SOnRequestData |
This structure is used for On-request Data. More... | |
struct | IOLM_SMI_SPortPowerOffOn |
This structure is used for PortPowerOffOn requests. More... | |
struct | IOLM_SMI_SDSData |
This structure is used for DataStorage Data. More... | |
struct | IOLM_SMI_SHeader |
This structure is used for the SMI_Header. More... | |
struct | IOLM_SMI_SArgBlockParam |
This structure follows the IOLM_SMI_SHeader struct. More... | |
struct | IOLM_SMI_SDeviceEvent |
This structure is used for Device Events (remote). More... | |
struct | IOLM_SMI_SPortEvent |
This structure is used for port events (local). More... | |
Macros | |
#define | IOLM_SMI_CLIENTID_INTERN 0xFE |
Used for internal communication. | |
#define | IOLM_SMI_CLIENTID_BROADCAST 0x00 |
Used for broadcasting (events). | |
#define | IOLM_SMI_PQI_PQ (1<<7) |
#define | IOLM_SMI_PQI_DEVERR (1<<6) |
#define | IOLM_SMI_PQI_DEVCOM (1<<5) |
#define | IOLM_SMI_ARGBLOCK_PDIN_LEN(Datalen) (sizeof(IOLM_SMI_SPDIn) - 32 + Datalen) |
#define | IOLM_SMI_ARGBLOCK_PDOUT_LEN(Datalen) (sizeof(IOLM_SMI_SPDOut) - 32 + Datalen) |
#define | IOLM_SMI_ARGBLOCK_SSPDUIN_LEN(Datalen) (sizeof(IOLM_SMI_SSPDUIn) - 32 + Datalen) |
#define | IOLM_SMI_ARGBLOCK_SSPDUOUT_LEN(Datalen) (sizeof(IOLM_SMI_SSPDUOut) - 32 + Datalen) |
#define | IOLM_SMI_ARGBLOCK_PDINOUT_LEN(InputLen, OutputLen) (4 + 2 + InputLen + OutputLen) |
#define | IOLM_SMI_ARGBLOCK_ONREQ_LEN(Datalen) (sizeof(IOLM_SMI_SOnRequestData) - IOLM_MAX_ISDU_LENGTH + Datalen) |
#define | IOLM_SMI_ENDIAN_32(x) |
#define | IOLM_SMI_ENDIAN_16(x) ( (((x) >> 8) & 0x00FF) | (((x) << 8) & 0xFF00) ) |
Typedefs | |
typedef IOLM_SMI_SVoidArgBlock | IOLM_SMI_SGeneralArgBlock |
Enumerations | |
enum | IOLM_SMI_EServiceID { IOLM_SMI_eServiceID_MasterIdentification = 0x00, IOLM_SMI_eServiceID_PortConfiguration = 0x01, IOLM_SMI_eServiceID_ReadbackPortConfiguration = 0x02, IOLM_SMI_eServiceID_PortStatus = 0x03, IOLM_SMI_eServiceID_DSBackupToParServ = 0x04, IOLM_SMI_eServiceID_DSRestoreFromParServ = 0x05, IOLM_SMI_eServiceID_DeviceWrite = 0x06, IOLM_SMI_eServiceID_DeviceRead = 0x07, IOLM_SMI_eServiceID_PortPairing = 0x08, IOLM_SMI_eServiceID_DeviceEvent = 0x09, IOLM_SMI_eServiceID_PortEvent = 0x0A, IOLM_SMI_eServiceID_PDIn = 0x0B, IOLM_SMI_eServiceID_PDOut = 0x0C, IOLM_SMI_eServiceID_PDInOut = 0x0D, IOLM_SMI_eServiceID_PDInIQ = 0x0E, IOLM_SMI_eServiceID_PDOutIQ = 0x0F, IOLM_SMI_eServiceID_MasterConfiguration = 0x10, IOLM_SMI_eServiceID_ReadbackMasterConfiguration = 0x11, IOLM_SMI_eServiceID_TrackConfiguration = 0x12, IOLM_SMI_eServiceID_ReadbackTrackConfiguration = 0x13, IOLM_SMI_eServiceID_TrackScanResult = 0x14, IOLM_SMI_eServiceID_TrackScanEnd = 0x15, IOLM_SMI_eServiceID_TrackStatus = 0x16, IOLM_SMI_eServiceID_Scan = 0x17, IOLM_SMI_eServiceID_FSMasterAccess = 0x18, IOLM_SMI_eServiceID_SPDUIn = 0x19, IOLM_SMI_eServiceID_SPDUOut = 0x1A, IOLM_SMI_eServiceID_PortPowerOffOn = 0x1B, IOLM_SMI_eServiceID_GetChipInfo = 0x80, IOLM_SMI_eServiceID_ResetDefaults = 0x81, IOLM_SMI_eServiceID_Settings = 0x82, IOLM_SMI_eServiceID_DataLog = 0x83, IOLM_SMI_eServiceID_FWUpdate = 0x90, IOLM_SMI_eServiceID_FSPDIn = 0xA0, IOLM_SMI_eServiceID_FSPDOut = 0xA1, IOLM_SMI_eServiceID_SPDUExchangeStarted = 0xA2, IOLM_SMI_eServiceID_VerifyRecordSent = 0xA3, IOLM_SMI_eServiceID_TestCommand = 0xA4, IOLM_SMI_eServiceID_KeepAlive = 0xFF } |
SMI ServiceIDs (IDs >= 0x80 are used for non standard, proprietary services). | |
enum | IOLM_SMI_EArgBlockID { IOLM_SMI_eArgBlockID_Reserved = 0x0000, IOLM_SMI_eArgBlockID_MasterIdent = 0x0001, IOLM_SMI_eArgBlockID_FSMasterAccess = 0x0100, IOLM_SMI_eArgBlockID_WMasterConfig = 0x0200, IOLM_SMI_eArgBlockID_PDIn = 0x1001, IOLM_SMI_eArgBlockID_PDOut = 0x1002, IOLM_SMI_eArgBlockID_PDInOut = 0x1003, IOLM_SMI_eArgBlockID_SPDUIn = 0x1101, IOLM_SMI_eArgBlockID_SPDUOut = 0x1102, IOLM_SMI_eArgBlockID_PDInIQ = 0x1FFE, IOLM_SMI_eArgBlockID_PDOutIQ = 0x1FFF, IOLM_SMI_eArgBlockID_OnRequestDataWrite = 0x3000, IOLM_SMI_eArgBlockID_OnRequestDataRead = 0x3001, IOLM_SMI_eArgBlockID_DS_Data = 0x7000, IOLM_SMI_eArgBlockID_DeviceParBatch = 0x7001, IOLM_SMI_eArgBlockID_IndexList = 0x7002, IOLM_SMI_eArgBlockID_PortPowerOffOn = 0x7003, IOLM_SMI_eArgBlockID_WPairing = 0x7200, IOLM_SMI_eArgBlockID_PortConfigList = 0x8000, IOLM_SMI_eArgBlockID_FSPortConfigList = 0x8100, IOLM_SMI_eArgBlockID_WTrackConfigList = 0x8200, IOLM_SMI_eArgBlockID_WPortConfigList = 0x8201, IOLM_SMI_eArgBlockID_WScan = 0x8202, IOLM_SMI_eArgBlockID_PortStatusList = 0x9000, IOLM_SMI_eArgBlockID_FSPortStatusList = 0x9100, IOLM_SMI_eArgBlockID_WTrackStatusList = 0x9200, IOLM_SMI_eArgBlockID_ScanResult = 0x9201, IOLM_SMI_eArgBlockID_WPortStatusList = 0x9202, IOLM_SMI_eArgBlockID_DeviceEvent = 0xA000, IOLM_SMI_eArgBlockID_PortEvent = 0xA001, IOLM_SMI_eArgBlockID_PDInAllConnectedPorts = 0xB001, IOLM_SMI_eArgBlockID_PDInAllUpdatedPorts = 0xB002, IOLM_SMI_eArgBlockID_PDOutMultiplePorts = 0xB003, IOLM_SMI_eArgBlockID_FSPDIn = 0xB101, IOLM_SMI_eArgBlockID_FSPDOut = 0xB102, IOLM_SMI_eArgBlockID_StackInformation = 0xE000, IOLM_SMI_eArgBlockID_DataLog = 0xE001, IOLM_SMI_eArgBlockID_TestCommand = 0xE002, IOLM_SMI_eArgBlockID_VoidBlock = 0xFFF0, IOLM_SMI_eArgBlockID_JobError = 0xFFFF } |
SMI ArgBlock IDs. More... | |
enum | IOLM_SMI_EMasterTypes { IOLM_SMI_eMasterTypes_Unspecific = 0, IOLM_SMI_eMasterTypes_Reserved = 1, IOLM_SMI_eMasterTypes_Master_acc = 2, IOLM_SMI_eMasterTypes_FS_Master = 3, IOLM_SMI_eMasterTypes_W_Master = 4 } |
SMI Master types. | |
enum | IOLM_SMI_EPortTypes { IOLM_SMI_ePortTypes_ClassA = 0, IOLM_SMI_ePortTypes_ClassAWithPowerOffOn = 1, IOLM_SMI_ePortTypes_ClassB = 2, IOLM_SMI_ePortTypes_FSPortAWithoutOSSDe = 3, IOLM_SMI_ePortTypes_FSPortAwithOSSDe = 4, IOLM_SMI_ePortTypes_FSPortB = 5, IOLM_SMI_ePortTypes_WMaster = 6 } |
SMI port types. | |
enum | IOLM_SMI_EPortMode { IOLM_SMI_ePortMode_DEACTIVATED = 0, IOLM_SMI_ePortMode_IOL_MANUAL = 1, IOLM_SMI_ePortMode_IOL_AUTOSTART = 2, IOLM_SMI_ePortMode_DI_CQ = 3, IOLM_SMI_ePortMode_DO_CQ = 4, IOLM_SMI_ePortMode_SAFETYCOM = 49, IOLM_SMI_ePortMode_MIXEDSAFETYCOM = 50, IOLM_SMI_ePortMode_OSSDE = 51, IOLM_SMI_ePortMode_CYCLIC = 52, IOLM_SMI_ePortMode_ROAMING = 53 } |
SMI port mode. | |
enum | IOLM_SMI_EPairCmd { IOLM_SMI_ePairCmd_Unpairing = 0, IOLM_SMI_ePairCmd_PairingUnique = 1, IOLM_SMI_ePairCmd_PairingButton = 2 } |
SMI pairing commands. | |
enum | IOLM_SMI_EValidationBackup { IOLM_SMI_ePortValBack_NoDeviceCheck = 0, IOLM_SMI_ePortValBack_V10 = 1, IOLM_SMI_ePortValBack_V11 = 2, IOLM_SMI_ePortValBack_V11_BackupRestore = 3, IOLM_SMI_ePortValBack_V11_Restore = 4 } |
SMI port validation and backup. | |
enum | IOLM_SMI_EIQBehavior { IOLM_SMI_ePortIQBehavior_NotSupported = 0, IOLM_SMI_ePortIQBehavior_DigitalInput = 1, IOLM_SMI_ePortIQBehavior_DigitalOutput = 2, IOLM_SMI_ePortIQBehavior_AnalogInput = 3, IOLM_SMI_ePortIQBehavior_AnalogOutput = 4, IOLM_SMI_ePortIQBehavior_Power2 = 5 } |
SMI port IQ behavior. | |
enum | IOLM_SMI_EPortStatus { IOLM_SMI_ePortStatus_NO_DEVICE = 0, IOLM_SMI_ePortStatus_DEACTIVATED = 1, IOLM_SMI_ePortStatus_PORT_DIAG = 2, IOLM_SMI_ePortStatus_PREOPERATE = 3, IOLM_SMI_ePortStatus_OPERATE = 4, IOLM_SMI_ePortStatus_DI_CQ = 5, IOLM_SMI_ePortStatus_DO_CQ = 6, IOLM_SMI_ePortStatus_OSSDE = 7, IOLM_SMI_ePortStatus_SPDU_EXCHANGE = 8, IOLM_SMI_ePortStatus_PAIRING_FAULT = 10, IOLM_SMI_ePortStatus_PORT_POWER_OFF = 254, IOLM_SMI_ePortStatus_NOT_AVAILABLE = 255 } |
SMI port status. | |
enum | IOLM_SMI_ETrackMode { IOLM_SMI_eTrackMode_STOP = 0, IOLM_SMI_eTrackMode_CYCLIC = 1, IOLM_SMI_eTrackMode_ROAMING = 2, IOLM_SMI_eTrackMode_SERVICE = 3 } |
SMI track mode. | |
enum | IOLM_SMI_ETrackStatus { IOLM_SMI_eTrackStatus_STOP = 0, IOLM_SMI_eTrackStatus_CYCLIC = 1, IOLM_SMI_eTrackStatus_ROAMING = 2, IOLM_SMI_eTrackStatus_SCAN = 3, IOLM_SMI_eTrackStatus_PAIRING = 4 } |
SMI track status. | |
enum | IOLM_SMI_EPortPowerMode { IOLM_SMI_ePortPowerMode_ONE_TIME_SWITCH_OFF = 0, IOLM_SMI_ePortPowerMode_OFF = 1, IOLM_SMI_ePortPowerMode_ON = 2 } |
SMI port power mode. | |
#define IOLM_SMI_ENDIAN_32 | ( | x | ) |
enum IOLM_SMI_EArgBlockID |
SMI ArgBlock IDs.
Coding: 0x N4 N3 N2 N1
N4 - Service group:
N3 - Domain:
N2/N1
For a list of all currently available ArgBlock IDs, see the overview above.