EtherNet/IP™ Adapter  1.02.01
User Reference Manual
ei_api_adp_intf_conf Union Reference

Struct to use as function parameters (attribute parameters) More...

#include <EI_API_def.h>

Data Fields

uint8_t all
 Access all bits. More...
 
struct EI_API_ADP_INTF_CONF_BITS bit
 Access bit directly. More...
 

Detailed Description

Struct to use as function parameters (attribute parameters)