The Industrial Protocols module enables real-time industrial communications for TI processors. It contains optimized protocol specific PRU-ICSS firmware, a corresponding FW HAL(Firmware and Hardware Abstraction Layer) library and example applications. The PRU-ICSS firmware runs on the PRU cores, offloading the time-critical link layer processing from the main ARM processor, running FreeRTOS. The FW HAL provides simple access to the PRU-ICSS resources and integrates easily with the protocol stack and application software running on the ARM core. The examples further illustrate how to integrate low-level firmware with the protocol stack and application software.
It consists of below sub-modules
| Document | Description |
|---|---|
| Industrial Communication Protocols Supported on Sitara Processors | Application Report by TI describing the industrial communication protocols supported on Sitara Processors. |
| EtherCAT on Sitara Processors | Application note by TI on the EtherCAT slave implementation on Sitara Processors. |
| EtherNet/IP on TI's Sitara processors | Application note by TI on the EtherNet/IP Adapter implementation on TI's Sitara Processors. |
| PROFINET on TI's Sitara processors | Application note by TI on the Profinet implementation on TI's Sitara Processors. |
| Ethernet PHY Configuration Using MDIO for Industrial Applications | This document intends to expedite the development of industrial Ethernet applications on custom boards with migration and troubleshooting guides for the Ethernet PHYs. |