AM62x MCU+ SDK  12.00.00

Detailed Description

Structure to hold the base address and the number of Module Domain(MD) stat and Power Domain(PD) stat registers of PSC.

Data Fields

uint32_t baseAddr
 
uint32_t pdStat
 
uint32_t mdStat
 

Field Documentation

◆ baseAddr

uint32_t SafetyCheckers_PmPscData::baseAddr

◆ pdStat

uint32_t SafetyCheckers_PmPscData::pdStat

◆ mdStat

uint32_t SafetyCheckers_PmPscData::mdStat