AM62x MCU+ SDK  12.00.00
Safety checkers

Introduction

The Safety Checkers Library provides productized APIs for ensuring the safety of TIFS, RM and PM modules.C provides these interfaces to assist in the development of software applications involving Functional Safety.

The high-level design of the Safety checker implementation for the TIFS, RM and PM module. The primary objective of implementing the safety checker is to make sure the detection of the failure modes for TIFS, RM and PM module are handled properly. Also providing the safety examples as a reference which calls the checker APIs to verify the module operations are done properly during the boot.

Sub Modules

 PM Safety Checkers Library
 
 RM Safety Checkers Library
 
 TIFS Safety Checkers Library