Go to the source code of this file.
|
| enum | AddrTranslateP_RegionSize {
AddrTranslateP_RegionSize_1 = 0x0,
AddrTranslateP_RegionSize_2,
AddrTranslateP_RegionSize_4,
AddrTranslateP_RegionSize_8,
AddrTranslateP_RegionSize_16,
AddrTranslateP_RegionSize_32,
AddrTranslateP_RegionSize_64,
AddrTranslateP_RegionSize_128,
AddrTranslateP_RegionSize_256,
AddrTranslateP_RegionSize_512,
AddrTranslateP_RegionSize_1K,
AddrTranslateP_RegionSize_2K,
AddrTranslateP_RegionSize_4K,
AddrTranslateP_RegionSize_8K,
AddrTranslateP_RegionSize_16K,
AddrTranslateP_RegionSize_32K,
AddrTranslateP_RegionSize_64K,
AddrTranslateP_RegionSize_128K,
AddrTranslateP_RegionSize_256K,
AddrTranslateP_RegionSize_512K,
AddrTranslateP_RegionSize_1M,
AddrTranslateP_RegionSize_2M,
AddrTranslateP_RegionSize_4M,
AddrTranslateP_RegionSize_8M,
AddrTranslateP_RegionSize_16M,
AddrTranslateP_RegionSize_32M,
AddrTranslateP_RegionSize_64M,
AddrTranslateP_RegionSize_128M,
AddrTranslateP_RegionSize_256M,
AddrTranslateP_RegionSize_512M,
AddrTranslateP_RegionSize_1G,
AddrTranslateP_RegionSize_2G,
AddrTranslateP_RegionSize_4G
} |
| | Enum's to represent different possible region size for the address translate module. More...
|
| |