Enum's to represent different possible region size for the address translate module. 
| Enumerator | 
|---|
| AddrTranslateP_RegionSize_1 |  | 
| AddrTranslateP_RegionSize_2 |  | 
| AddrTranslateP_RegionSize_4 |  | 
| AddrTranslateP_RegionSize_8 |  | 
| AddrTranslateP_RegionSize_16 |  | 
| AddrTranslateP_RegionSize_32 |  | 
| AddrTranslateP_RegionSize_64 |  | 
| AddrTranslateP_RegionSize_128 |  | 
| AddrTranslateP_RegionSize_256 |  | 
| AddrTranslateP_RegionSize_512 |  | 
| AddrTranslateP_RegionSize_1K |  | 
| AddrTranslateP_RegionSize_2K |  | 
| AddrTranslateP_RegionSize_4K |  | 
| AddrTranslateP_RegionSize_8K |  | 
| AddrTranslateP_RegionSize_16K |  | 
| AddrTranslateP_RegionSize_32K |  | 
| AddrTranslateP_RegionSize_64K |  | 
| AddrTranslateP_RegionSize_128K |  | 
| AddrTranslateP_RegionSize_256K |  | 
| AddrTranslateP_RegionSize_512K |  | 
| AddrTranslateP_RegionSize_1M |  | 
| AddrTranslateP_RegionSize_2M |  | 
| AddrTranslateP_RegionSize_4M |  | 
| AddrTranslateP_RegionSize_8M |  | 
| AddrTranslateP_RegionSize_16M |  | 
| AddrTranslateP_RegionSize_32M |  | 
| AddrTranslateP_RegionSize_64M |  | 
| AddrTranslateP_RegionSize_128M |  | 
| AddrTranslateP_RegionSize_256M |  | 
| AddrTranslateP_RegionSize_512M |  | 
| AddrTranslateP_RegionSize_1G |  | 
| AddrTranslateP_RegionSize_2G |  | 
| AddrTranslateP_RegionSize_4G |  |