Test application data structure.
Dss_InstObject Dss_Object::instObj[CSL_DSS_VID_PIPE_ID_MAX] |
Display driver instance objects
Fvid2_Handle Dss_Object::dctrlHandle |
DCTRL handle
Dss_InitParams Dss_Object::initParams |
DSS Initialization Parameters
Dss_DctrlPathInfo* Dss_Object::dctrlPathInfo |
DSS Path Information
Dss_DctrlVpParams Dss_Object::vpParams |
VP Params
Dss_DctrlAdvVpParams Dss_Object::advVpParams |
Advance VP Params
Dss_DctrlVpSafetyChkParams Dss_Object::vpSafetyParams[CSL_DSS_VP_SAFETY_REGION_MAX] |
VP safety check params
Dss_DctrlOverlayParams Dss_Object::overlayParams |
Overlay Params
Dss_DctrlOverlayLayerParams Dss_Object::layerParams |
Layer Params
Dss_DctrlVpErrorStats Dss_Object::errorStats |
Error Stats
Dss_DctrlGlobalDssParams Dss_Object::globalDssParams |
Global DSS Params
Dss_DctrlOldiParams* Dss_Object::oldiParams |
OLDI Params