AM62Px MCU+ SDK  09.02.00

Introduction

DSS Overlay layer interface file.

Go to the source code of this file.

Data Structures

struct  CSL_DssOverlayCfg
 Configuration for DSS Overlay. More...
 
struct  CSL_DssOverlayLayerCfg
 Configuration for selecting overlay input layers. More...
 
struct  CSL_DssOverlayPipePosCfg
 Video Pipe Position Configuration in Overlay. More...
 

Macros

DSS Overlay Transparency Color Key Selection

#define CSL_DSS_OVERLAY_TRANS_COLOR_DEST    ((uint32_t) CSL_DSS_OVR1_CONFIG_TCKLCDSELECTION_VAL_GDTK)
 Destination transparency color key selected. More...
 
#define CSL_DSS_OVERLAY_TRANS_COLOR_SRC    ((uint32_t) CSL_DSS_OVR1_CONFIG_TCKLCDSELECTION_VAL_VSTK)
 Source transparency color key selected. More...
 
DSS Overlay Layer Number

#define CSL_DSS_OVERLAY_LAYER_NUM_0   ((uint32_t) 0x0U)
 Overlay Layer 0. More...
 
#define CSL_DSS_OVERLAY_LAYER_NUM_1   ((uint32_t) 0x1U)
 Overlay Layer 1. More...
 
#define CSL_DSS_OVERLAY_LAYER_MAX   ((uint32_t) 0x2U)
 Maximum overlay layers. More...
 
#define CSL_DSS_OVERLAY_LAYER_INVALID   ((uint32_t) 0xFFU)
 Invalid Overlay Layer. More...
 

Typedefs

typedef CSL_dss_ovr1Regs CSL_dss_overlayRegs
 DSS Overlay Registers. More...
 

Functions

void CSL_dssOverlaySetConfig (CSL_dss_overlayRegs *overlayRegs, const CSL_DssOverlayCfg *overlayCfg)
 Configure the Overlay Params. More...
 
void CSL_dssOverlayColorBarEnable (CSL_dss_overlayRegs *overlayRegs, uint32_t enable)
 Enable the Color Bar in DSS Overlay. More...
 
void CSL_dssOverlaySetLayerConfig (CSL_dss_overlayRegs *overlayRegs, const CSL_DssOverlayLayerCfg *layerCfg)
 Configure the Overlay input selection. More...
 
void CSL_dssOverlaySetPipePosConfig (CSL_dss_overlayRegs *overlayRegs, const CSL_DssOverlayPipePosCfg *pipePosCfg, uint32_t layerNum)
 Configure the Video Pipe Position in Overlay. More...
 
uint32_t CSL_dssOverlayGetEnabledPipeLayerNum (const CSL_dss_overlayRegs *overlayRegs, uint32_t pipeId)
 Get the layer number where a particular Video Pipe is connected. More...
 
static void CSL_dssOverlayCfgInit (CSL_DssOverlayCfg *overlayCfg)
 CSL_DssOverlayCfg structure init function. More...
 
static void CSL_dssOverlayLayerCfgInit (CSL_DssOverlayLayerCfg *layerCfg)
 CSL_DssOverlayLayerCfg structure init function. More...
 
static void CSL_dssOverlayPipePosCfgInit (CSL_DssOverlayPipePosCfg *pipePosCfg)
 CSL_DssOverlayPipePosCfg structure init function. More...