This file contains the Register Desciptions for CSL types.
Go to the source code of this file.
Macros | |
#define | NULL (0) |
Define NULL if not defined. More... | |
#define | NULL_PTR ((void *)0) |
CSL Types | |
#define | TRUE (1) |
#define | FALSE (0) |
#define | CSL_TRUE (1U) |
#define | CSL_FALSE (0U) |
CSL Error Types | |
#define | CSL_PASS ( (int32_t) (0)) |
#define | CSL_EFAIL (-(int32_t) (1)) |
#define | CSL_EBADARGS (-(int32_t) (2)) |
#define | CSL_EINVALID_PARAMS (-(int32_t) (3)) |
#define | CSL_ETIMEOUT (-(int32_t) (4)) |
#define | CSL_EOUT_OF_RANGE (-(int32_t) (5)) |
#define | CSL_EUNSUPPORTED_CMD (-(int32_t) (6)) |
#define | CSL_EUNSUPPORTED_OPS (-(int32_t) (7)) |
#define | CSL_EALLOC (-(int32_t) (8)) |
Typedefs | |
typedef int32_t | CSL_ErrType_t |
CSL error type. More... | |
#define TRUE (1) |
#define FALSE (0) |
#define CSL_TRUE (1U) |
#define CSL_FALSE (0U) |
#define CSL_PASS ( (int32_t) (0)) |
#define CSL_EFAIL (-(int32_t) (1)) |
#define CSL_EBADARGS (-(int32_t) (2)) |
#define CSL_EINVALID_PARAMS (-(int32_t) (3)) |
#define CSL_ETIMEOUT (-(int32_t) (4)) |
#define CSL_EOUT_OF_RANGE (-(int32_t) (5)) |
#define CSL_EUNSUPPORTED_CMD (-(int32_t) (6)) |
#define CSL_EUNSUPPORTED_OPS (-(int32_t) (7)) |
#define CSL_EALLOC (-(int32_t) (8)) |
#define NULL (0) |
Define NULL if not defined.
#define NULL_PTR ((void *)0) |
typedef int32_t CSL_ErrType_t |
CSL error type.