AM62L FreeRTOS SDK  11.02.00
SCMI_MessageData Struct Reference

Data Fields

SCMI_messageHeader header
 
uint8_t * inputMessage
 
uint32_t inputMessageSize
 
uint8_t * outputMessage
 
uint32_t outputMessageSize
 

Field Documentation

◆ header

SCMI_messageHeader SCMI_MessageData::header

SCMI Message(Tx/Rx) header

◆ inputMessage

uint8_t* SCMI_MessageData::inputMessage

Pointer to the message payload sent by the driver.

◆ inputMessageSize

uint32_t SCMI_MessageData::inputMessageSize

Byte size of the message payload sent.

◆ outputMessage

uint8_t* SCMI_MessageData::outputMessage

Pointer to buffer to store response message payload.

◆ outputMessageSize

uint32_t SCMI_MessageData::outputMessageSize

Byte size of the response buffer and response payload.