AM62L FreeRTOS SDK  11.02.00

Detailed Description

Configuration paramters for panel pin control.

Data Fields

uint32_t pinCtrlI2cInstance
 
uint32_t pinCtrlI2cAddr
 
uint32_t numPins
 
Panel_PinConfig pinConf [PANEL_MAX_NUM_PINS_CTRL]
 
TCA6424_Config ioExpConfig
 

Field Documentation

◆ pinCtrlI2cInstance

uint32_t Panel_PinCtrl::pinCtrlI2cInstance

I2C instance for pinCtrl

◆ pinCtrlI2cAddr

uint32_t Panel_PinCtrl::pinCtrlI2cAddr

I2C address for pinCtrl

◆ numPins

uint32_t Panel_PinCtrl::numPins

Number of pins to be controlled for Panel

◆ pinConf

Panel_PinConfig Panel_PinCtrl::pinConf[PANEL_MAX_NUM_PINS_CTRL]

Pin data for pin control

◆ ioExpConfig

TCA6424_Config Panel_PinCtrl::ioExpConfig

IO expander config