AM62L FreeRTOS SDK  11.02.00
Panel_PinConfig Struct Reference

Detailed Description

Panel pin control data.

Data Fields

uint32_t pinIoNum
 
uint32_t pinType
 
uint32_t pinVal
 

Field Documentation

◆ pinIoNum

uint32_t Panel_PinConfig::pinIoNum

Port number for the pin.

◆ pinType

uint32_t Panel_PinConfig::pinType

Pin type : OUTPUT or INPUT

◆ pinVal

uint32_t Panel_PinConfig::pinVal

Pin set value : HIGH, LOW