AM62L FreeRTOS SDK  11.02.00

Detailed Description

Panel driver configuration, these are filled by SysCfg based on the panel device that is selected.

Data Fields

uint32_t panelType
 
Panel_Fxns * fxns
 
void * object
 
void * inputParams
 
Panel_PinCtrl * pinConfig
 
SemaphoreP_Object lockSem
 

Field Documentation

◆ panelType

uint32_t Panel_Config::panelType

Type of Panel interface

◆ fxns

Panel_Fxns* Panel_Config::fxns

Panel device implementation functions

◆ object

void* Panel_Config::object

Panel driver object, used to maintain driver implementation state

◆ inputParams

void* Panel_Config::inputParams

Pointer to Panel params used for Panel config

◆ pinConfig

Panel_PinCtrl* Panel_Config::pinConfig

Pointer to Panel pin control structure

◆ lockSem

SemaphoreP_Object Panel_Config::lockSem

Semaphore to protect the panel layer calls per instance.