AM62L FreeRTOS SDK  11.02.00

Detailed Description

Structure containing resources manager information. This enables display sharing between two different softwares.

Data Fields

uint32_t isCommRegAvailable [CSL_DSS_COMM_REG_ID_MAX]
 
uint32_t isPipeAvailable [CSL_DSS_VID_PIPE_ID_MAX]
 
uint32_t isOverlayAvailable [CSL_DSS_OVERLAY_ID_MAX]
 
uint32_t isPortAvailable [CSL_DSS_VP_ID_MAX]
 

Field Documentation

◆ isCommRegAvailable

uint32_t Dss_RmInfo::isCommRegAvailable[CSL_DSS_COMM_REG_ID_MAX]

Ids for available common regions

◆ isPipeAvailable

uint32_t Dss_RmInfo::isPipeAvailable[CSL_DSS_VID_PIPE_ID_MAX]

Ids for available video pipes

◆ isOverlayAvailable

uint32_t Dss_RmInfo::isOverlayAvailable[CSL_DSS_OVERLAY_ID_MAX]

Ids for available overlays

◆ isPortAvailable

uint32_t Dss_RmInfo::isPortAvailable[CSL_DSS_VP_ID_MAX]

Ids for available video ports