AM62L FreeRTOS SDK  11.02.00
Dss_DctrlLineNumCbParams Struct Reference

Detailed Description

Structure containing line number interrupt callback parameters. This structure is used as an argument to IOCTL_DSS_DCTRL_REGISTER_LINENUM_CB.

Data Fields

uint32_t vpId
 
Dss_DctrlLineNumCbFxn lineNumCbFxn
 
void * appData
 

Field Documentation

◆ vpId

uint32_t Dss_DctrlLineNumCbParams::vpId

Video Port Id. See CSL_DssVpId for values

◆ lineNumCbFxn

Dss_DctrlLineNumCbFxn Dss_DctrlLineNumCbParams::lineNumCbFxn

Line number callback function

◆ appData

void* Dss_DctrlLineNumCbParams::appData

Private data of application