AM275 FreeRTOS SDK  12.00.00
tisci_hosts.h File Reference

Go to the source code of this file.

Macros

#define TISCI_HOST_ID_TIFS   (0U)
 This file contains: More...
 
#define TISCI_HOST_ID_DM   (254U)
 
#define TISCI_HOST_ID_WKUP_0_R5_0   (35U)
 
#define TISCI_HOST_ID_WKUP_0_R5_1   (36U)
 
#define TISCI_HOST_ID_MAIN_0_R5_0   (40U)
 
#define TISCI_HOST_ID_MAIN_0_R5_1   (41U)
 
#define TISCI_HOST_ID_MAIN_0_R5_2   (42U)
 
#define TISCI_HOST_ID_MAIN_0_R5_3   (43U)
 
#define TISCI_HOST_ID_MAIN_1_R5_0   (45U)
 
#define TISCI_HOST_ID_MAIN_1_R5_1   (46U)
 
#define TISCI_HOST_ID_MAIN_1_R5_2   (47U)
 
#define TISCI_HOST_ID_MAIN_1_R5_3   (48U)
 
#define TISCI_HOST_ID_C7X_0_0   (20U)
 
#define TISCI_HOST_ID_C7X_1_0   (22U)
 
#define TISCI_HOST_ID_DM2TIFS   (250U)
 
#define TISCI_HOST_ID_TIFS2DM   (251U)
 
#define TISCI_HOST_ID_HSM   (253U)
 
#define TISCI_HOST_ID_ALL   (128U)
 
#define TISCI_HOST_ID_CNT   (17U)