AM275 FreeRTOS SDK  12.00.00
HYPERBUS_Object Struct Reference

Detailed Description

HYPERBUS driver object.

Data Fields

HYPERBUS_Handle handle
 
HYPERBUS_fssHandle fssHandle
 
uint32_t isOpen
 
SemaphoreP_Object lockObj
 
void * hyperbusDmaHandle
 
HYPERBUS_Params hyperbusParams
 

Field Documentation

◆ handle

HYPERBUS_Handle HYPERBUS_Object::handle

Instance handle

◆ fssHandle

HYPERBUS_fssHandle HYPERBUS_Object::fssHandle

Pointer to FSS handle

◆ isOpen

uint32_t HYPERBUS_Object::isOpen

Flag to indicate if the instance is already open

◆ lockObj

SemaphoreP_Object HYPERBUS_Object::lockObj

Transfer Sync Semaphore object

◆ hyperbusDmaHandle

void* HYPERBUS_Object::hyperbusDmaHandle

Pointer to DMA handle

◆ hyperbusParams

HYPERBUS_Params HYPERBUS_Object::hyperbusParams

Instance parameters