AM275 FreeRTOS SDK  12.00.00
HYPERBUS_fssHandle Struct Reference

Detailed Description

FSS Handle Structure.

This structure contains the base addresses of the configuration and data interface

Data Fields

uintptr_t cfg_base
 
uintptr_t fsas_base
 
uintptr_t otfa_base
 
HYPERBUS_fssDataIf s0_reg0_base
 
HYPERBUS_fssDataIf s0_reg1_base
 
HYPERBUS_fssDataIf s0_reg3_base
 

Field Documentation

◆ cfg_base

uintptr_t HYPERBUS_fssHandle::cfg_base

configuration region base address

◆ fsas_base

uintptr_t HYPERBUS_fssHandle::fsas_base

FSAS region base address

◆ otfa_base

uintptr_t HYPERBUS_fssHandle::otfa_base

OTFA region base address

◆ s0_reg0_base

HYPERBUS_fssDataIf HYPERBUS_fssHandle::s0_reg0_base

slave0 rsel=0 base address struct

◆ s0_reg1_base

HYPERBUS_fssDataIf HYPERBUS_fssHandle::s0_reg1_base

slave0 rsel=1 base address struct

◆ s0_reg3_base

HYPERBUS_fssDataIf HYPERBUS_fssHandle::s0_reg3_base

slave0 rsel=3 base address struct