AM275 FreeRTOS SDK  12.00.00

Detailed Description

HYPERBUS instance attributes - used during init time.

Data Fields

uint32_t deviceType
 
uint32_t deviceSize
 
uint32_t baseAddr
 
uint32_t ssBaseAddr
 
uint32_t dataBaseAddr
 
uint32_t fssCfgBase
 
uint32_t fssFsasBase
 
uint32_t fssOtfaBase
 
uint64_t fssS0Reg0Base
 
uint64_t fssS0Reg1Base
 
uint64_t fssS0Reg3Base
 
uint32_t inputClkFreq
 
uint32_t intrNum
 
uint32_t intrEnable
 
uint8_t intrPriority
 
uint32_t ECCintrEnable
 
uint32_t ECCintrNum
 
HYPERBUS_ECCCallbackFxn ECCCallbackFxn
 
uint32_t enableEccFlag
 
HYPERBUS_ECCRegionseccRegion
 
uint32_t OTFAEnable
 
uint32_t chipSelect
 
uint32_t latency
 
uint32_t writeCSHold
 
uint32_t readCSHold
 
uint32_t writeCSSetup
 
uint32_t readCSSetup
 
uint32_t writeCSHigh
 
uint32_t readCSHigh
 

Field Documentation

◆ deviceType

uint32_t HYPERBUS_Attrs::deviceType

◆ deviceSize

uint32_t HYPERBUS_Attrs::deviceSize

◆ baseAddr

uint32_t HYPERBUS_Attrs::baseAddr

Peripheral base address

◆ ssBaseAddr

uint32_t HYPERBUS_Attrs::ssBaseAddr

Peripheral sys base address

◆ dataBaseAddr

uint32_t HYPERBUS_Attrs::dataBaseAddr

Base address of the HYPERBUS HyperRam

◆ fssCfgBase

uint32_t HYPERBUS_Attrs::fssCfgBase

◆ fssFsasBase

uint32_t HYPERBUS_Attrs::fssFsasBase

◆ fssOtfaBase

uint32_t HYPERBUS_Attrs::fssOtfaBase

◆ fssS0Reg0Base

uint64_t HYPERBUS_Attrs::fssS0Reg0Base

◆ fssS0Reg1Base

uint64_t HYPERBUS_Attrs::fssS0Reg1Base

◆ fssS0Reg3Base

uint64_t HYPERBUS_Attrs::fssS0Reg3Base

◆ inputClkFreq

uint32_t HYPERBUS_Attrs::inputClkFreq

Module input clock frequency

◆ intrNum

uint32_t HYPERBUS_Attrs::intrNum

Peripheral interrupt number

◆ intrEnable

uint32_t HYPERBUS_Attrs::intrEnable

Enable interrupt mode

◆ intrPriority

uint8_t HYPERBUS_Attrs::intrPriority

Interrupt priority

◆ ECCintrEnable

uint32_t HYPERBUS_Attrs::ECCintrEnable

Enable ECC interrupt mode

◆ ECCintrNum

uint32_t HYPERBUS_Attrs::ECCintrNum

ECC interrupt number

◆ ECCCallbackFxn

HYPERBUS_ECCCallbackFxn HYPERBUS_Attrs::ECCCallbackFxn

Callback function for ECC error interrupts

◆ enableEccFlag

uint32_t HYPERBUS_Attrs::enableEccFlag

Enable ECC

◆ eccRegion

HYPERBUS_ECCRegions* HYPERBUS_Attrs::eccRegion

ECC region

◆ OTFAEnable

uint32_t HYPERBUS_Attrs::OTFAEnable

Enable OTFA

◆ chipSelect

uint32_t HYPERBUS_Attrs::chipSelect

HyperBus Chip select number

◆ latency

uint32_t HYPERBUS_Attrs::latency

Initial latency for read/write access, only applicable for HyperRAM

◆ writeCSHold

uint32_t HYPERBUS_Attrs::writeCSHold

CS# hold time for write to CS# deassertion Range 0 to 15 0 means 1 Cycle 15 means 16 Cycles

◆ readCSHold

uint32_t HYPERBUS_Attrs::readCSHold

CS# hold time for read to CS# deassertion Range 0 to 15 0 means 1 Cycle 15 means 16 Cycles

◆ writeCSSetup

uint32_t HYPERBUS_Attrs::writeCSSetup

CS# setup time for write from CS# assertion Range 0 to 15 0 means 1 Cycle 15 means 16 Cycles

◆ readCSSetup

uint32_t HYPERBUS_Attrs::readCSSetup

CS# setup time for read from CS# assertion Range 0 to 15 0 means 1 Cycle 15 means 16 Cycles

◆ writeCSHigh

uint32_t HYPERBUS_Attrs::writeCSHigh

CS# high time for write between operations Range 0 to 15 0 means 1.5 Cycle 15 means 16.5 Cycles

◆ readCSHigh

uint32_t HYPERBUS_Attrs::readCSHigh

CS# high time for read between operations Range 0 to 15 0 means 1.5 Cycle 15 means 16.5 Cycles