AM275 FreeRTOS SDK  12.00.00

Detailed Description

Hardware setup clock zones.

Data Fields

uint32_t clkZoneDiv
 
bool isClkZoneDivEnable
 
uint8_t syncPin
 
uint32_t extClkSrc
 
bool overrideClkSettle
 

Field Documentation

◆ clkZoneDiv

uint32_t AASRC_ClockZoneConfig::clkZoneDiv

Clock Zone divider value

◆ isClkZoneDivEnable

bool AASRC_ClockZoneConfig::isClkZoneDivEnable

is clock zone divider enabled

◆ syncPin

uint8_t AASRC_ClockZoneConfig::syncPin

Configures RX/TX sync pin to extClkSrc

◆ extClkSrc

uint32_t AASRC_ClockZoneConfig::extClkSrc

External CLK (TX/RX) source, Refer: AASRC_RxSyncClkSources or AASRC_TxSyncClkSources

◆ overrideClkSettle

bool AASRC_ClockZoneConfig::overrideClkSettle

Flag to override clkSettle