AM275 FreeRTOS SDK  12.00.00

Detailed Description

AASRC hardware instance attributes - used during init time.

Data Fields

uint32_t instNum
 
uintptr_t baseAddr
 
uintptr_t streamDataBaseAddr
 
uintptr_t groupDataBaseAddr
 
AASRC_HwIntCfg intCfg [AASRC_PROCESSOR_INTERRUPT_COUNT]
 

Field Documentation

◆ instNum

uint32_t AASRC_Attrs::instNum

AASRC instance number

◆ baseAddr

uintptr_t AASRC_Attrs::baseAddr

Peripheral base address

◆ streamDataBaseAddr

uintptr_t AASRC_Attrs::streamDataBaseAddr

Peripheral stream data port base address

◆ groupDataBaseAddr

uintptr_t AASRC_Attrs::groupDataBaseAddr

Peripheral group data port base address

◆ intCfg

AASRC_HwIntCfg AASRC_Attrs::intCfg[AASRC_PROCESSOR_INTERRUPT_COUNT]

Interrupt registration related configurations