MIBSPI Driver DMA module Transfer Info definition.
Data structure used to exchange transaction info between the MIBSPI driver and the SoC specific DMA engine implementation
Data Fields | |
MIBSPI_DMAXferAddrInfo | tx |
MIBSPI_DMAXferAddrInfo | rx |
MIBSPI_DMAXferSizeInfo | size |
uint32_t | dmaReqLine |
MIBSPI_DMAXferAddrInfo MIBSPI_DMAXferInfo::tx |
Transation Transmit info
MIBSPI_DMAXferAddrInfo MIBSPI_DMAXferInfo::rx |
Transation Receive info
MIBSPI_DMAXferSizeInfo MIBSPI_DMAXferInfo::size |
Transation size info
uint32_t MIBSPI_DMAXferInfo::dmaReqLine |
DMA request line to be used for the transaction