MIBSPI Driver DMA module Transfer size definition.
Data structure used to exchange size of transaction between the MIBSPI driver and the SoC specific DMA engine implementation
Data Fields | |
uint16_t | elemSize |
uint16_t | elemCnt |
uint16_t | frameCnt |
uint16_t MIBSPI_DMAXferSizeInfo::elemSize |
Element Size of transfer in bytes
uint16_t MIBSPI_DMAXferSizeInfo::elemCnt |
Number of elements
uint16_t MIBSPI_DMAXferSizeInfo::frameCnt |
Number of frames of elemCnt