HWA Local memory Information.
HWA Local processing memory info - base address and Size.
Data Fields | |
uint32_t | baseAddress |
uint16_t | bankSize |
uint16_t | numBanks |
uint32_t HWA_MemInfo::baseAddress |
Base Address of HWA Local memory
uint16_t HWA_MemInfo::bankSize |
Total size in bytes of one bank
uint16_t HWA_MemInfo::numBanks |
number of banks can be used of HWA Local memory