Enet IOCTL expected param sizes.
Expected input and output argument sizes of an Enet IOCTL. This is useful for validation purposes only.
Data Fields | |
| uint32_t | cmd |
| uint32_t | inArgsSize |
| uint32_t | outArgsSize |
| uint32_t Enet_IoctlValidate::cmd |
Command id
| uint32_t Enet_IoctlValidate::inArgsSize |
Expected size of IOCTL input argument (Enet_IoctlPrms.inArgsSize)
| uint32_t Enet_IoctlValidate::outArgsSize |
Expected size of IOCTL output argument (Enet_IoctlPrms.outArgsSize)