TX channel statistics.
Data Fields | |
| EnetDma_CbStats | submitPktStats |
| EnetDma_CbStats | retrievePktStats |
| EnetDma_DmaDescStats | dmaDescStats |
| uint64_t | txSubmitPktEnq |
| uint64_t | txRetrievePktDeq |
| uint64_t | txSubmitPktOverFlowCnt |
| EnetDma_CbStats EnetDma_TxChStats::submitPktStats |
Stats for TX submit packet calls
| EnetDma_CbStats EnetDma_TxChStats::retrievePktStats |
Stats for TX retrieve packet calls
| EnetDma_DmaDescStats EnetDma_TxChStats::dmaDescStats |
TX Channels DMD desc queue stats
| uint64_t EnetDma_TxChStats::txSubmitPktEnq |
Total number of free packets enqueued for TX Channel
| uint64_t EnetDma_TxChStats::txRetrievePktDeq |
Total number of full packets deq for TX Channel
| uint64_t EnetDma_TxChStats::txSubmitPktOverFlowCnt |
Total number of packets underflows for TX Channel