DMA descriptor stats for the RX & TX channels.
Data Fields | |
| uint64_t | readyDmaDescEnq |
| uint64_t | freeDmaDescDeq |
| uint64_t | underFlowCnt |
| uint64_t EnetDma_DmaDescStats::readyDmaDescEnq |
Total number of empty desc enqueued for RX channel and ready desc enqueued for TX channel.
| uint64_t EnetDma_DmaDescStats::freeDmaDescDeq |
Total number of ready desc dequeued for RX channel and empty desc dequeued for TX channel.
| uint64_t EnetDma_DmaDescStats::underFlowCnt |
Total number of DMA desc queue underflows for RX channel or TX channel