RX channel statistics.
Data Fields | |
| EnetDma_CbStats | submitPktStats |
| EnetDma_CbStats | retrievePktStats |
| EnetDma_DmaDescStats | dmaDescStats |
| uint64_t | rxSubmitPktEnq |
| uint64_t | rxRetrievePktDeq |
| uint64_t | rxSubmitPktUnderFlowCnt |
| EnetDma_CbStats EnetDma_RxChStats::submitPktStats |
Stats for RX submit packet calls
| EnetDma_CbStats EnetDma_RxChStats::retrievePktStats |
Stats for RX retrieve packet calls
| EnetDma_DmaDescStats EnetDma_RxChStats::dmaDescStats |
RX channels DMD desc queue stats
| uint64_t EnetDma_RxChStats::rxSubmitPktEnq |
Total number of free packets enqueued for RX channel
| uint64_t EnetDma_RxChStats::rxRetrievePktDeq |
Total number of full packets deq for RX channel
| uint64_t EnetDma_RxChStats::rxSubmitPktUnderFlowCnt |
Total number of packets underflows for RX channel