Policer global configuration parameters.
Data Fields | |
| bool | policingEn |
| bool | yellowDropEn |
| bool | redDropEn |
| CpswAle_PolicerYellowThresh | yellowThresh |
| CpswAle_PolicerNoMatchMode | policerNoMatchMode |
| CpswAle_UnregulatedTrafficPolicer | noMatchPolicer |
| bool CpswAle_PolicerGlobalCfg::policingEn |
Enables the policing to color the packets. It also enables red or yellow drop capabilities
| bool CpswAle_PolicerGlobalCfg::yellowDropEn |
Enables the ALE to drop yellow packets based on the yellow threshold value
| bool CpswAle_PolicerGlobalCfg::redDropEn |
Enables the ALE to drop the red colored packets
| CpswAle_PolicerYellowThresh CpswAle_PolicerGlobalCfg::yellowThresh |
Yellow threshold value
| CpswAle_PolicerNoMatchMode CpswAle_PolicerGlobalCfg::policerNoMatchMode |
Policing match mode
| CpswAle_UnregulatedTrafficPolicer CpswAle_PolicerGlobalCfg::noMatchPolicer |
Policing params for no hit (unregulated traffic). Must be valid if policerNoMatchMode is set to CPSW_ALE_POLICER_NOMATCH_MODE_UNREGULATED_TRAFFIC_POLICER